SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack shelf
                                             | 
| Catalog Number | 
                                                SRSHELF2P1USHRT
                                             | 
| UPC | 
                                                037332263155
                                             | 
| Product Length/Depth | 
                                                7.31 in
                                             | 
| Product Height | 
                                                1.73 in
                                             | 
| Product Width | 
                                                18.99 in
                                             | 
| Product Weight | 
                                                2.5 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Rack shelves
                                             | 
| Type | 
                                                Accessories / Shelf
                                             | 
| Product Highlights | 
                                                Cantilever 1U rack shelf secures non-rack equipment like WAPs and monitors  Heavy-duty cold-rolled steel construction with maximum load capacity of 40 lbs (18 kgs) Vented design maximizes airflow to protect equipment against excessive heat 2 units can be installed back-to-back to create a deeper shelf in same 1U rack space | 
| Rack Height | 
                                                1U
                                             | 
| Maximum Weight Capacity | 
                                                40 lb
                                             | 
Support from Eaton