SmartRack Thermal Duct Kit for SmartRack Enclosures
| Product Name |
Eaton Tripp Lite series SmartRack duct kit
|
| Catalog Number |
SRTHERMDUCT
|
| UPC |
037332154903
|
| Product Length/Depth |
47.64 in
|
| Product Height |
14.57 in
|
| Product Width |
23.62 in
|
| Product Weight |
67 lb
|
| Compliances |
RoHS
EIA-310-E |
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Duct kit
|
| Housing Color |
Black
|
| Cooling Type |
Passive
|
| System Requirements |
Standard 42-48U Rack Enclosure
|
| Product Highlights |
Improves cooling efficiency in standard rack enclosures
Adjustable roof-mounted thermal duct moves air upward and out of the rack enclosure Compatible with standard 42-48U SmartRack Enclosures |
| Roof |
Thermal duct adjusts between 20.5-34.5 inches when assembled.
|
Support from Eaton