Download document () of 20

SRWB18CROSSBRKT

Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.)

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWB18CROSSBRKT
UPC
037332240484
Product Length/Depth
2.047 in
Product Height
0.807 in
Product Width
20.866 in
Product Weight
1.32 lb
Compliances
RoHS
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Type
Mounting Bracket
Cable Jacket Color
Black
System Requirements
450 mm wire mesh cable trays, such as SRWB18410STR
M6, M8 or M10 threaded rods and mounting hardware
Product Highlights
Allows you more flexibility in routing custom cable management schemes
Easy to install with user-supplied mounting hardware and threaded rods
Cable Management System Component Type
Mounting Bracket

Export product specification

Need product support?

Support from Eaton