Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.)
| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWB6CROSSBRKT
|
| UPC |
037332240460
|
| Product Length/Depth |
2.047 in
|
| Product Height |
0.807 in
|
| Product Width |
9.055 in
|
| Product Weight |
0.44 lb
|
| Compliances |
RoHS
|
| Product Type |
Wire mesh cable tray
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Type |
Mounting Bracket
|
| Cable Jacket Color |
Black
|
| System Requirements |
150 mm wire mesh cable trays, such as SRWB6210STR and SRWB6410STR
M6, M8 or M10 threaded rods and mounting hardware |
| Product Highlights |
Allows you more flexibility in routing custom cable management schemes
Easy to install with user-supplied mounting hardware and threaded rods |
| Cable Management System Component Type |
Mounting Bracket
|
Support from Eaton