 
		
	
    
        
    
        
        
        
        
        
    
    
    SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack
| Product Name | 
                                                Eaton Tripp Lite series SmartRack 2-post open frame rack
                                             | 
| Catalog Number | 
                                                SRWO12UHD
                                             | 
| UPC | 
                                                037332182654
                                             | 
| Product Length/Depth | 
                                                18.24 in
                                             | 
| Product Height | 
                                                24.8 in
                                             | 
| Product Width | 
                                                20.11 in
                                             | 
| Product Weight | 
                                                14.33 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Product Highlights | 
                                                Allows easy access to equipment and cabling  Stores 12U of 19 in. rack equipment up to 18 in. deep Assembly and equipment-mounting hardware included Simple to assemble and mount Maximum load capacity of 200 lbs (90.7 kgs) | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                12U
                                             | 
| Rack Depth | 
                                                Shallow
                                             |