Download document () of 20

U336-MMF-1G-LC

USB 3.0 Multimode Fiber Optic Transceiver Ethernet Adapter, 10/100/1000 Mbps, 1310nm, 550m, LC

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
U336-MMF-1G-LC
UPC
037332225993
Product Length/Depth
1.61 in
Product Height
0.71 in
Product Width
2.2 in
Product Weight
0.12 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS
Certifications
EN 55032
Product Type
Network adapter

Product specifications

Application
  • Install an LC duplex port on your Chromebook or PC for the purpose of connecting a multimode Gigabit Ethernet network cable
  • Upload data from your notebook or download data from the Ethernet at true 10/100 Mbps speeds
  • Replace a malfunctioning Ethernet card on your laptop or computer
Relative Humidity
5% to 90 % RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Connector Plating
Nickel
Product Features
Driver Required
Remote Wakeup Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Supports USB 3.0 speeds up to 5 Gbps to ensure efficient data transfers
Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
Provides 1 Gbps throughput up to 550 meters (1804 feet) via multimode fiber cabling for fast Ethernet browsing
USB 3.0 Fiber Transceiver Ethernet adapter powered via USB, so no external power supply is required
Works with most laptops and PCs running Windows and Microsoft Servers
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Operating Temperature
32° to 131°F (0° to 55°C)
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
SideB Connector3
LC DUPLEX (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Wavelength
1310 nm
Built-In Cable Length
0.51 ft
Cable Length
Up to 4ft (up to 1M)
LED Indicators
Blue (Power/Data)
Material
ABS, PVC
Mode Type
Multimode
Transmission Distance
550m
Connector
USB-C
VGA
Optical Port
LC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.