USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, Black
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series network adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U436-06N-GB-C
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332209221
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1.575 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.571 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                1.614 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.1 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                REACH  
                                        RoHS CE Marked FCC Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                EN 55024  
                                        EN 55032  | 
                                    
| Application | 
                                            
                                            
                                            
  | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                5% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| USB Power Delivery (PD) Charging Support | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Charging Ports / Amps | 
                                            
                                            
                                             
                                                3A
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| IEEE Standards Supported | 
                                            
                                            
                                             
                                                802.3
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Full Duplex Support  
                                        Remote Wakeup Support Auto MDIX Support Bus Powered Suspend Mode Support  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 3.0 (up to 5 Gbps)  
                                        USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps)  | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1 Gbps (Gigabit)
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Supports USB 3.2 Gen 1 for fast data uploads and downloads up to 5 Gbps  
                                        Easy installation with plug-and-play operation-no software required Connects you to a wired Ethernet network when no Wi-Fi is available Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks Widely compatible with Windows, Mac and Chromium computers Provides up to 60W to PD Charging-compliant devices, such as MacBooks and Chromebooks  | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                USB C (FEMALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                32° to 158°F (0° to 70°C)
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 158°F (0° to 70°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                14° to 158°F (-10° to 70°C)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                USB C (FEMALE)
                                             
                                         | 
                                    
| Host Connector | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Charging AMPS per port | 
                                            
                                            
                                             
                                                3 A  
                                        3A  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                Cat5/5e  
                                        Cat6  | 
                                    
| Network Compatibility | 
                                            
                                            
                                             
                                                1 Gbps (Gigabit)
                                             
                                         | 
                                    
| Charging Ports | 
                                            
                                            
                                             
                                                USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
                                             
                                         | 
                                    
| Number of Charging Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Number of USB Hub Ports | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Power Consumption (Watts) | 
                                            
                                            
                                             
                                                0.9 W
                                             
                                         | 
                                    
| BTUs | 
                                            
                                            
                                             
                                                3.1 BTU/Hr
                                             
                                         | 
                                    
| Cable Outer Diameter (OD) | 
                                            
                                            
                                             
                                                3.9mm
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                Green (Power), Orange (Activity)
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                ABS, PVC
                                             
                                         | 
                                    
| Recommended Category Cable | 
                                            
                                            
                                             
                                                Cat5/Cat5e/Cat6 Cables
                                             
                                         | 
                                    
| Power Provided to Connected Device(s) | 
                                            
                                            
                                             
                                                Up to 20V 3A (60W) Input (USB-C)
                                             
                                         | 
                                    
| Total Charging Watts | 
                                            
                                            
                                             
                                                60 W
                                             
                                         | 
                                    
| Network Ports | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         |