Download document () of 20

UR022-001

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR022-001
UPC
037332182029
Product Length/Depth
9 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
UR022-001
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Universal, Reversible "A" connector allows plugging in any direction
1-ft. (0.31 m), USB 2.0, A/B Peripheral device cable
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB B (male)
USB A reversible (male)

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.