Download document () of 20
To be discontinued

WWSS1327RWTC

Adjustable-Height Wall-Mount Sit-Stand Workstation, Single-Display

  • Includes necessary mounting hardware so you can start installation immediately
  • Monitor swivels from -90° to +90° and rotates 360° to customize the ideal viewing angle
  • Thin-client mount integrates a small CPU into your display mount configuration
  • Adjusts to fit wide range of flat-screen monitors from 13 to 27 in.
  • Mounts firmly to wall to leave valuable desk or table space clear

General specifications

Product Name
Eaton Tripp Lite series WorkWise wallmount workstation
Catalog Number
WWSS1327RWTC
UPC
037332210906
Product Length/Depth
4.3 in
Product Height
29.9 in
Product Width
8.7 in
Product Weight
11.5 lb
Global Catalog
WWSS1327RWTC
Product Type
Wallmount workstation

Product specifications

Features
Flex Center
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; -90/+90 Swivel; 360 Rotate
Minimum Screen Size
13 in
Maximum Screen Size
27 in
Device Compatibility
Monitor/HDTV
Computer
Laptop
Motion
Full
Color
Silver
Black
VESA Pattern
  • 75x75
  • 100x100

100x100
75x75
Material
Plastic
Steel
Product Features
Cord Management
Assembly Required
Tools Necessary

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.