WorkWise Height-Adjustable Sit-Stand Workstation, Clamp-on
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series WorkWise desktop workstation
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                WWSSDC
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332196866
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                23.6 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                22.7 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                15.7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                39 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                WWSSDC
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Mounting Location | 
                                            
                                            
                                             
                                                Desk clamp
                                             
                                         | 
                                    
| Maximum Weight Capacity | 
                                            
                                            
                                             
                                                29 lb
                                             
                                         | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                Monitor/HDTV  
                                        Computer Laptop  | 
                                    
| Motion | 
                                            
                                            
                                             
                                                Fixed
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Cord Management  
                                        Assembly Required Tools Necessary  |