| Family | Series | Finish |
|---|---|---|
| Series 1 Steel | 148P | Pre Galvanized |
| 148G | HDGAF | |
| 156P | Pre Galvanized | |
| 156G | HDGAF | |
| 166P | Pre Galvanized | |
| 166G | HDGAF | |
| 176P | Pre Galvanized | |
| 176G | HDGAF | |
| Series 2,3,4, & 5 Aluminum | 24A | Aluminum |
| 34A | Aluminum | |
| 25A | Aluminum | |
| 35A | Aluminum | |
| 26A | Aluminum | |
| 36A | Aluminum | |
| 46A | Aluminum | |
| H46A | Aluminum | |
| 37A | Aluminum | |
| 47A | Aluminum | |
| H47A | Aluminum | |
| 57A | Aluminum | |
| S8A | Aluminum | |
| Series 2,3,4, & 5 Steel | 248P | Pre Galvanized |
| 248G | HDGAF | |
| 346P | Pre Galvanized | |
| 346G | HDGAF | |
| 444P | Pre Galvanized | |
| 444G | HDGAF | |
| 258P | Pre Galvanized | |
| 258G | HDGAF | |
| 356P | Pre Galvanized | |
| 356G | HDGAF | |
| 454P | Pre Galvanized | |
| 454G | HDGAF | |
| 268P | Pre Galvanized | |
| 268G | HDGAF | |
| 366P | Pre Galvanized | |
| 366G | HDGAF | |
| 464P | Pre Galvanized | |
| 464G | HDGAF | |
| 378P | Pre Galvanized | |
| 378G | HDGAF | |
| 476P | Pre Galvanized | |
| 476G | HDGAF | |
| 574P | Pre Galvanized | |
| 574G | HDGAF | |
| Series 3 & 4 Stainless Steel | 348SS4 | 304 Stainless |
| 348SS6 | 316 Stainless | |
| 358SS4 | 304 Stainless | |
| 358SS6 | 316 Stainless | |
| 368SS4 | 304 Stainless | |
| 368SS6 | 316 Stainless | |
| 464SS4 | 304 Stainless | |
| 464SS6 | 316 Stainless | |
| Fiberglass | 13F | Polyester |
| 24F | Polyester | |
| 36F | Polyester | |
| 46F | Polyester | |
| 48F | Polyester | |
| 13FV | Vinylester | |
| 24FV | Vinylester | |
| 36FV | Vinylester | |
| 46FV | Vinylester | |
| 48FV | Vinylester | |
| Metric Cable ladder | 125G 1.5 | HDGAF |
| 125G 2.0 | HDGAF | |
| 125X 1.5 | 316 Stainless | |
| 125X 2.0 | 316 Stainless | |
| 150G 1.5 | HDGAF | |
| 150G 2.0 | HDGAF | |
| 150X 1.5 | 316 Stainless | |
| 150X 2.0 | 316 Stainless |