Knowledge Search
Download document () of 20
Network I/O for IT environments

Eaton Gigabit Network Card

Eaton’s latest network management card, the Gigabit Network Card (Network-M3), gives IT professionals enhanced management and cybersecurity capabilities. With zero-trust architecture and compatibility with powerful automation and remote and on-site management tools, the Gigabit Network Card boosts the performance and uptime of your critical business systems.

To receive automated email notifications regarding the latest firmware updates for cybersecurity, register your product here.

Eaton Gigabit Network Card (front, up-close)

The Network-M2 has been upgraded to Network-M3!

Access valuable Network-M2 info and resources here, ensuring continuity while we upgrade to Network-M3 for even better features!

Convenient web interface

Real-time enterprise monitoring from any browser

“As we are replacing our customers’ old UPSs with new Eaton models, we’ve also been adding Eaton’s new Gigabit Network Card, which not only addresses cybersecurity but also satisfies compliance issues."

Geoff Turner, CEO, Elevate Technology Group, managed service provider

Maximise your investment with software

The Gigabit Network Card is compatible with the Brightlayer Data Centers suite software. When used together, these hardware/software solutions protect data and preserve business continuity with automated actions during power events, such as graceful shutdown and the reallocation of virtual machines.

Questions about the Gigabit Network Card?

Specifications

Highlight differences
Show only differences
Hide blank features
FUNCTION
Web/SNMP communications
HARDWARE COMPATIBILITY

UPS: 5P, 5PX, 5PX G2, 5SC Rack, 9PX, 9PXM, 9SX9130Ferrups FX, 9E, 93PS (fw 2.50 ->), 91PS, 91PS Monoblock, 93E 15-80

PDU: ATS rack PDU (EATS115, EATS120, EATS220)

NETWORK COMPATIBILITY
IPv4/v6, TLSv1.2, HTTP(S)v1.1, NTP, SMTP(S), BOOTP/DHCP, SSH, SysLog(S), LDAP, AD, RADIUS
CATALOGUE NUMBER Network-M3
PART NUMBER 744-A4920
PROTOCOL SUPPORT HTTPS1.1, MQTTS, TLS1.2, SNMPv1/v2c/v3, NTP, SMTPS, BOOTP/DHCP, CLI, SSH, ARP and Syslog
UPS SLOT TYPE
Mini-slot
NETWORK SUPPORT Ethernet 10/100/1000BaseT
TEMPERATURE AND HUMIDITY MONITORING Yes, with Environmental Monitoring Probe Gen 2 (catalogue number: EMPDT1H1C2, part number: 744-A4026)

 

 

SOFTWARE SUPPORT

 

 

Brightlayer Data Centers suite sofware: Data Centre Performance Management (DCPM), Distributed IT Performance Management (DITPM), Visual Power Manager (VPM), Intelligent Power Manager (IPM) and Visual Capacity Optimisation Manager (VCOM); for remote monitoring service: PredictPulse (Americas) or Cyber Secured Monitoring (CSM for EMEA)
SUPPORTED MIB
MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB
SUPPORTED BROWSERS Chrome, Edge
LOCAL LANGUAGE SUPPORT
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
OPERATING TEMPERATURE
0°C to 40°C (32°F to 104°F)
OPERATING HUMIDITY 90% RH max. without condensation
POWER INPUT 5 to 12V
CURRENT CONSUMPTION
500/1000mA max. depending on UPS
DIMENSIONS (H X W X D) 5.3 x 2.6 x 1.6 in. (135.00 x 66.00 x 41.00 mm)
WEIGHT (OZ) 2.3 oz. (65 g)
REGULATORY Same as UPS
Download Links

GUI Interface Overview

GUI Interface General Settings

Replacing your network card?

Watch how easy it is to replace the existing Eaton Network-MS card with the new Gigabit Network Card.