Download document () of 20
Variable frequency drives

LCX liquid-cooled variable frequency drives

Demand more liquid cooling.

Eaton's LCX series of variable frequency drives are liquid-cooled systems that utilise potable water or a water-glycol mixture as a cooling medium. Their compact size and low heat transfer rates allow the enclosure size to be greatly reduced, which is especially beneficial in UL Type 4X applications. 

Core features of the LCX liquid cooled VFD

  • Easy to use: Startup Wizard, seven built-in applications, local/remote button, modular design, text display
  • Space-saving design: Compact design, open NEMA12 option, onboard I/O expansion provisions
  • Provides over 500,000 hours MTBF.
  • Efficiency: Built-in 3% line reactor, EMI/RFI filter standard
  • Rugged and reliable: High overload (CT) and low overload (VT) rated, robust time-proven design, durable metal power section, brake chopper circuit

How much could you save in energy costs?

Lower your energy costs. Download the energy savings estimator to see how your energy consumption can be reduced by applying a VFD instead of an across-the-line starter.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close