Download document () of 20
Programming & monitoring software

easySoft software

With easySoft, programming the devices of the ‘easy’ product range is quick and user-friendly. The available functions can be easily integrated into circuit diagrams, so that they can be used as control programs. easySoft V7 provides users with a choice of four programming languages (EDP, LD, FBD, ST), which significantly reduces the need for training. Circuit diagrams can first be tested in simulation mode and then documented later. The option to choose from various function blocks, such as data loggers and alarms, makes programming even more efficient. Projects are protected against unauthorized access by means of multi-level passwords. 

From easySoft V7.30, the Modbus TCP client function is supported on the easyE4 base device. This allows the easyE4 to be used flexibly as a client or server. In addition, easySoft supports the SmartWire-DT system via the EASY-COM-SWD-C1 communication module (SWD coordinator). Similar to the SWD-Assist, the SWD participants can be completely configured via the easySoft. This means you do not need any additional software!

The perfect programming platform:
4 programming languages (EDP, LD, FBD, ST)
Comprehensive function blocks:
Data logger, alarm and user function blocks
High flexibility:
Modbus TCP client and server function

Core features

easySoft - the programming tool that speaks your language

easySoft V7 all four programming languages screenshots

The easySoft has four different programming languages to offer.

With our easy device programming language (EDP), you can create and modify programs exactly as you are used to from previous devices of our 'easy' family.                            With the ladder diagram (LD), you can create programs based on circuit diagram logic.        The function block diagram (FBD) provides a quick overview of the various functions.          Lastly, structured text (ST) is available for seasoned automation professionals. 

 

Individual composition of user function blocks

easysoft V7 User function block
User function blocks in easySoft are a game-changer for control relay programming. With user function blocks, you can add custom functionality to your control logic, which makes programming easier, more efficient and more reliable. Additionally, the easySoft software provides a user-friendly interface for creating and managing user function blocks. Whether you are a seasoned programmer or just getting started, user function blocks in easySoft are the perfect solution for programming the easyE4 control relay. 

Online and offline verification of switching operations

eaton-oscilloscope-red-lines-2400x2400.jpg
EasySoft offers a complete solution for modeling and testing complex systems. The simulation feature allows you to model and test your system before implementation, helping you to identify and resolve any potential issues early on. The oscilloscope feature provides a graphical representation of signals over time. With its powerful measurement and analysis tools, you can accurately monitor signals, identify problems and make adjustements to improve system performance. This function can either be used offline in simulation mode or during operation. 

Benefits of user function blocks:

  • Increased functionality: Add custom functionality to your control logic, This means you can easily extend the capabilities of the easyE4 relay to suit your specific needs
  • Improved code reusability: Easily reuse the same code across multiple projects. This can save time and reduces the risk of errors.
  • Increased readability: Easier to understand by breaking it down into smaller, more manageable blocks. This can improve the maintainability of your code over time.
  • Improved reliability: Reduce the risk of errors in your control logic. This can result in a more reliable control system.
  • Enhanced debugging capabilities: Tools for debugging user function blocks, which can make it easier to identify and resolve issues with your control logic.

Try easySoft free of charge

A non-licensed version of easySoft with extensive functionality is available for download free of charge. This version allows users to try out the software's many features and to experience how easy it is to create a project. Activating all software functions requires the purchase of a license. With easySoft 7, existing programs that were created for the easy series 500/700/800 can simply be converted. The license can be ordered under the article name EASYSOFT-SWLIC.

One tool for the configuration of the entire system

SmartWire-DT logo
As of version easySoft V7.30 - can be used to configure the SmartWire-DT stations or the network. For this purpose, the functions of the SWD-Assist have been integrated into the latest version of easySoft. This means that you do not need any additional software. All SmartWire-DT components are included in the device catalog. This means that complete SmartWire-DT networks can be easily configured via the software using "drag & drop". The assignment of operands to the respective network stations is also simple and time-saving.
easysoft V8 SWD-Assist function Screenshot

Support of Modbus TCP client function

Modbus logo
From easySoft V7.30 the intuitive programming software supports Modbus TCP client function within the easyE4 base device. This enables the integration of many automation components of different levels. Modbus RTU can also be configured via easySoft, creating a higher communication solution. This way the easyE4 can access process data and status information from connected Modbus RTU device.  
eaton-easye4-software-modbus.JPG

Flexible designs

EasySoft is a user-friendly software that can be easily adapted to meet the needs of different users. It offer a range of customization options, allowing users to tailor the interface and functionality to their specific requirements. This adaptability makes it easier for users to get up and running with the software, regardless of their previous experience. With its user-centered design, these platforms provide a smooth and seamless experience, making it easier for users to achieve their goals and get the most out of their systems.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 1