Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class T Fuses

Bussmann's Class T current-limiting, fast-acting fuses. Provides 10X better current limitation to help prevent equipment damage caused by short-circuit events. 200 kA Interrupting rating complies with NEC® Section 110.9 for today’s large capacity systems. Small, space-saving fuses provide a high degree of current limitation on short-circuits for excellent component protection.

Core features

  • Series combination ratings with branch circuit breakers allows broad range of coverage, independent of breaker manufacturer.
  • Current limitation for non-inductive circuits provides Class T current-limiting response to maximum ground fault and short-circuit conditions.
  • 200kA interrupting rating provides high ratings at all circuit locations. Small footprint allows more efficient use of available space.

Benefits of Class T fuses

Small, space-saving fuses provide 10x better current limitation to help prevent equipment damage caused by short-circuit events.

Bussmann series Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links