Download document () of 20

PKE electronic motor protection circuit breaker

Thanks to their special features, the Eaton Moeller series motor-protective circuit breakers with electronic overload protection complement the PKZ range and offer a good alternative to MCBs with bimetallic strips. Due to the compact and modular design featuring plug-in trip blocks, they offer maximum flexibility in the current range up to 65 A. By adding the PKE-XTUCP trip blocks, you can quickly turn a PKE motor-protective circuit breaker into a PKE circuit breaker for system and cable protection.

Approvals:
UL/CSA, CCC, ATEX
Trip classes:
greater than - equal to CLASS 10

Core features

  • Hand-operated motor-protective circuit breaker in accordance with IEC/EN 60947-4-1, VDE 0660 Part 102
  • Rotary handle with ON & OFF switch-position indicator
  • Pluggable trip block up to 65 A with visible isolating distance
  • If used in conjunction with the appropriate accessories, the circuit breaker can be turned into main switch or emergency-stop switch in accordance with EN 60204 and/or VDE 0113
  • Isolating characteristics in accordance with IEC/EN 60947-3
  • UL/CSA (including Types E and F) approvals for the North American market
  • SmartWire-DT integration
  • Short-circuit proof up to 100 kA (400 V) up to 32 A, 50 kA (400 V) up to 65 A
  • Circuit breaker width: 45 mm up to 36 A / 55 mm up to 65 A

The PKE as part of the xStart system

Many applications require an auxiliary contact with different contact configurations for interlocking and signaling. By using a motor starter, however, it becomes possible to implement a more direct, safe and efficient control design.

All the information at your fingertips thanks to SmartWire-DT

Via SmartWire-DT, the PKE motor starter combinations can be easily integrated into any automation environment. By enhancing data transparency, SmartWire-DT increases the efficiency and reliability of the drives in the vicinity of the motor-protective circuit breaker.

Energy efficiency is currently a hot topic

With Eaton, your systems are automatically compliant with the ErP directive in a simple, fast and economical way, while significantly reducing your energy costs.

Expertise that we are happy to share - the Eaton Moeller series

Eaton has been manufacturing the PKZ motor-protective circuit breaker since 1932. Since then, our ideas and innovations have made a major contribution to advances in motor protection. In this regard, the name PKZ not only stands for quality, but has also become a synonym for motor-protective circuit breakers among experts.

PKE motor-protective circuit breaker

For the current range up to 65 A, Eaton’s Moeller series PKE motor-protective circuit breakers with electronic overload protection offer a good alternative to MCBs with bimetallic strips

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Enquiry form

For specific inquiries, please fill the form.
By submitting this form, I agree that the personal data that I provide can be shared with Eaton, channel partners and third-party providers working on behalf of Eaton in accordance with the Eaton Privacy Policy and in compliance with applicable data privacy laws.
I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the  Eaton Privacy Policy. I can withdraw my consent to receive marketing communications at any time by contacting Eaton.