The Eaton 9A UPS is a single-phase online UPS, with power ratings from 1 - 3 kVA. This UPS is available in a tower or rack form factor. The optional network card (NMC G1) will provide a rapid Ethernet connection and enables secure UPS monitoring via Winpower software. Increase battery run time for your application by adding extended battery modules (EBMs) to your UPS.
Key technologies: Wide input voltage
Applications: small and medium enterprises, IT, networking, storage and telecom, infrastructure and industrial automation.
Runtime graphs: View 9A UPS runtime graphs
Compliance with standards: CE, RoHS, KCC, TISI
Eaton 9A UPS product family
Eaton 9A 1-3kVA UPS
Power Amplified. Performance Elevated.
Experience reliable performance without compromise. Our 9A UPS delivers reliability down to every detail, boasting a 0.9 power factor. Pair it with up to 4 External Battery Modules (EBMs) to ensure sufficient runtime and safeguard your business from costly interruptions.
| Technical Specifications | ||||||
| Models | 9A1000i | 9A2000i | 9A3000i | 9A1000iR | 9A2000iR | 9A3000iR | 
| Rating (VA/W) | 1000/900 | 1800/2000 | 2700/3000 | 1000/900 | 1800/2000 | 2700/3000 | 
| Format | Tower | Tower | Tower | Rack | Rack | Rack | 
| Mains Input | ||||||
| Wiring | 1 phase 3wires ( L / N+PE) | |||||
| Rated Voltage | 220/230/240VAC | |||||
| Voltage Range | 176-300V 100% load, 100-176V derating to 40% load linearly | |||||
| Input Power Factor | 0.99 | |||||
| THDI | 5 % typical, 7% Max | |||||
| AC Output | ||||||
| Wiring | 1 phase L/N+PE | |||||
| Output Voltage | 220/230/240VAC | |||||
| Voltage Regulation | ±1% | |||||
| Output Frequency | 50/60 Hz | |||||
| THDv | <2% linear load <6% non linear load  | 
|||||
| Efficiency | ||||||
| Line Mode | 89% | 90% | 91% | 89% | 89% | 91% | 
| ECO mode | Up to 95% | |||||
| Battery Configuration | ||||||
| Battery Voltage | 24V/48V/72V | |||||
| Battery Capacity | 2 x 12V/9Ah, 4 x 12V/9Ah,6 x 12V/9Ah | |||||
| Backup Time@100%load(0 EBM) | 4mins/4mins/4mins | |||||
| Backup Time@100%load(1 EBM) | 25mins | 26mins | 18mins | 25mins | 18mins | 19mins | 
| Charging Current | 1.5A | |||||
| EBM | Standard model support EBMs | |||||
| Physical | ||||||
| IP protection level | IP20 | |||||
| Tower Dimension (W x H x D (mm)) | 145 x 230 x 355 | 190 x 325 x 400 | 190 x 325 x 400 | 438 x 86 x 435 | 438 x 86 x 435 | 438 x 86 x 608 | 
| HMI | ||||||
| LCD DISPLAY | Segment LCD, red colour indication in case of warning & error. | |||||
| COMMUNICATION | RS232 PORT / EPO / Battery connector / USB PORT (not HID) / Mini Slot / circuit breaker | |||||
| Connectivity Card | NMC G1/AS400 /CMC G1 modbus | |||||
| Language | English | |||||
| Software | WinPower | |||||
| Operating Environment | ||||||
| Temperature range | 0~40 °C | |||||
| Relative Humidity | 0-95%(Non-condensing) | |||||
| Operating Altitude | 0~3000m(the load derating 1 % every up 100m@1000~3000m) | |||||
| Acoustics Noise | <50dB (ISO 7779&At front 1m distance,without buzzer) | |||||
| Connections | ||||||
| Input Connections | IEC C14 | IEC C14 | IEC C20 | IEC C14 | IEC C14 | IEC C20 | 
| Output connections | (4) IEC 320 C13 +(1) IEC 320 C19  | 
(4) IEC 320 C13 | (6) IEC 320 C13 +(1) IEC 320 C19  | 
(4) IEC 320 C13 +(1) IEC 320 C19  | 
(4) IEC 320 C13 | (6) IEC 320 C13 +(1) IEC 320 C19  | 
| Regulations & Certification | ||||||
| Regulations & Certification | CE, KC, TISI, IEC 62040-1,IEC 62040-2 | |||||
| Accessories | ||||||
| Accessories | RS-232 cable, Quickstart, bracket(rack), rail kit(optional), EBM cable (in EBM) | |||||
| Warranty and Service | ||||||
| Warranty and Service | 3 years | |||||
| Others | ||||||
| Others | Cold Start, Generator Compatible, easy battery replacement for Rack | |||||
WinPower is a new software for UPS monitoring, which provides user-friendly interface to monitor and control your UPS. This unique software provides safely auto shutdown for multi-computer systems while power failure. With this software, users can monitor and control any UPS on the same LAN no matter how far from the UPSs.
Important notice: Winpower is using log4j v1.2.14, this version is not supported Log4j2 JNDI features, therefore, it is not affected by the CVE-2021-44228 vulnerability.
Version : Winpower 6.2.0.0
Latest Update Date : Oct.14.2022
Version : Winpower 6.2.0.0
Latest Update Date : Oct.14.2022
Version : Winpower 6.2.0.0
Latest Update Date : Oct.14.2022
Version : Winpower 6.2.0.0
Latest Update Date : Oct.14.2022
Version : Winpower 6.2.0.0
Latest Update Date : Oct.14.2022
Latest Update Date : Oct.14.2022
Latest Update Date : Oct.14.2022
Latest Update Date : Oct.14.2022
Latest Update Date :Oct.14.2022
Latest Update Date : Oct.14.2022
Latest Update Date : Oct.14.2022
Latest Update Date : Oct.14.2022
NMC is kind of SNMP (Simple Network Management Protocol) manager to communicate UPS via Ethernet, it provides access information and send commands for the UPS. NMC supports two communicating protocols which are SNMP and HTTP for application. Through NMS (Network Management Station) or web browser user can access UPS information via Ethernet directly, meanwhile user can manage both UPS and NMC parameters as well.
NMC provides an application program which named SPS (System Protect Software) for multi-servers shutdown purpose. The program provides shutdown function for different operating systems when shutdown events are appearing on UPS. Shutdown events are configurable by user. The shutdown software will proceed the automatic shutdown orderly to prevent the abnormal shut-off of the clients or servers.
Latest Update Date: Mar.7.2019
MCU upgrade in Oct 2018. If old NMC would like to upgrade the
latest version it has to flash FW 2.6.0.5 in advance.
Latest Update Date: Oct.10th , 2023
Latest Update Date: Nov.2.2020
Latest Update Date: Mar.9.2018
Latest Update Date: Oct.10th , 2023
Latest Update Date : Jul.14.2020
The SPS (System Protect Software) is one utility which communicates with NMC(Network Monitoring Card). SPS provides logs events, notify users of events and protect system to shutdown gracefully. With the SPS, it can save application’s data and documents before system shutdown as well.
SPS has two major components: SPSService and SPSInterface, SPS Service runs in the background as a system service; and SPS Interface is a user interface application that allows the user to tailor the configuration parameters.
Latest Update Date: Jan.4.2017
Latest Update Date: Jan.4.2017
Latest Update Date: Jan.4.2017
Latest Update Date: Jan.4.2017
Latest Update Date: Jan.4.2017
Latest Update Date: Jan.4.2017
Latest Update Date: Jan.13.2021
Latest Update Date: Jan.4.2017
Latest Update Date : Jan.4.2017
Latest Update Date : Oct.16.2014