Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Power Module Switches

Eaton’s Bussmann™ series Quik-Spec™ Power Module switch is an all-in-one elevator disconnect switch available in configurations to meet virtually any single elevator shutdown and disconnect requirement

Core features

  • 30-400 amp 600Vac 3-phase fused power switch
  • 200kA RMS Short-Circuit Current Rating (SCCR)
  • Shunt trip 120V
  • Fire safety interface relay
  • Fire alarm voltage monitoring relay (to monitor shunt trip voltage)
  • Ground lug
  • Class J fuse mounting only
  • Mechanically interlocked auxiliary contacts for hydraulic elevators with battery backup (5 amp 120Vac rated)

Competitor Cross Reference Made Simple

Competitor Cross Reference Made Simple

Competitor Cross Reference Made Simple

Competitor Cross Reference Made Simple

Competitor Cross Reference Made Simple

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links