Download document () of 20
DC power solutions

DC power supplies

Eaton’s DC power supplies convert 120-volt AC power into precise DC power. They are ideal for a wide range of applications, including 150/200-watt transmitters, aquariums, CB and ham radios, commercial/land-mobile radios, point-of-sale displays, low power linear amplifiers, base stations, tape players and test bench equipment.

Designed for years of reliable service and superior performance, Eaton DC power supplies offer a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models. Even in challenging conditions, these power supplies provide continuous, stable power to ensure your devices remain operational.

Eaton backs its full line of DC power supplies with a 1-year limited warranty and a technical support team ready to answer your questions about installation, maintenance and troubleshooting. All DC power supplies comply with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Intermittent Amps
Up to 60A
Specifications

Highlight differences
Show only differences
Hide blank features