Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series CCP disconnect switches

The revolutionary Bussmann™ series CCP with CUBEFuse™ is a fused branch circuit disconnect that requires up to 69% less space with ratings up to 400A.  The CCP with CUBEFuse simplifies selective coordination and allows for isolation of individual branch circuit loads for safe work practices.

Core features

  • High SCCR and compact footprint allow for higher panel SCCR while reducing panel impact
  • Patented Amp rejecting feature prevents overfusing
  • Flexibility with top of the case size CCP's, allow for fusing from 1 to 400A with a single switch
  • When used with multi-wire lugs, allows for further space savings
  • When used with Bussmann Series Low-Peak™ fuses, allows for easy 2:1 selective coordination

3D CAD models now available for CCP disconnect switches

Bussmann series CCP2 product line overview

Competitor Cross Reference Made Simple

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links