Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class H(K) fuse blocks and holders

Eaton’s Bussmann® series power distribution fuse blocks (PDFB) combine a fuse block and power distribution block into one component. This patented design simplifies your panel layout and uses up to 57% less panel space. Additionally, it lowers inventory costs while reducing installation time and labor by 33%. Bussmann series PDFBs are available for Class H(K) ferrule fuses. PDFBs up to 60 amps feature DIN-Rail and panel mount versatility for ease of installation. Additionally, PDFBs use fewer wire connections, reducing watts loss and overall operating temperature of the panel.

Core features

  • Available in 1-, 2-, and 3-pole configurations to meet stocking requirements
  • To reduce inventory, assembly time and labor, modular single-pole blocks snap-together for tool-less assembly of multiple poles at point of use
  • DIN-Rail and panel mount versatility allows one product to be used for multiple applications with lower inventory cost
  • Save panel space with the smallest width dimension on the market.
  • Optional see-through, IP20 finger-safe covers enhance safety with lock-out/tag-out capability.
  • Easy circuit identification with available universal marker labels for blocks and covers.
  • Integral dovetails allow snapping together multiple poles at point-of-use for greater application flexibility
  • Design meets UL creep and clearance requirements for Industrial Control Circuits (UL 508 and UL 845)

Competitor Cross Reference Made Simple

Bussmann series Class H(K), J and R Power distribution fuse block overview

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links