Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class L fuses

Bussmann's broad line of UL Class L fuses includes the KRP-C-SP Low-Peak family of fuses offering unsurpassed dual-element, current-limiting, time-delay performance and interrupting ratings of 300kA RMS Sym. Complementing the Low-Peak family are our Limitron products offering both Fast-acting and economical time-delay performance in our KTU, KLU, and KRP-CL products

Core features

  • 200kA interrupting rating provides high ratings at virtually all circuit locations. Economical solutions for high fault circuits. Time delay of four seconds at five times rating allows closer sizing on large motor loads combined with Class L current limitation.
  • Selective coordination ratio of 2:1 (within Low-Peak fuse family) prevents electrical shutdowns from extending beyond the failed circuit.
  • Interrupting rating of 300kA RMS symmetrical provides adequate ratings without obsolescence for all electrical systems, big or small.
  • Quality construction, using high-grade materials, provides lower watts loss and operating temperatures with superior arc quenching during current-limiting action.

Benefits of Class L fuses

Quality construction using high-grade materials provides lower watts loss and operating temperatures with superior arc quenching during current-limiting action.

Low-Peak Upgrade Program

Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links