Download document () of 20
Meter mounting equipment, meter breakers, group metering

Single meter sockets

Eaton is your one-stop shop for the widest range of residential and light commercial electric meter sockets in the industry. These single-socket surface- or flush-mount outdoor enclosures come in two styles, allowing for both easy, cost-saving installation, and for the use of BR- or CH-type branch breakers. The one-piece, die-run electric meter socket enclosures eliminate tampering and extend product life. These are utility approved and can be used for residential meter socket installations, rural service entrances, mobile homes, or for temporary power on construction sites.

An Industry leader
Widest range available
Surface/flush mounts
Save time and money

Core features

  • Single-socket surface- or flush-mount outdoor enclosures mean simple installation that saves time and money. 
  • Two styles are available so that either BR or CH type branch breakers can be used. 
  • One-piece, die-run enclosure eliminates tampering and extends product life. 
  • Ground bars are available for field installation so installers can configure on the fly, saving time and money on installation. 
  • Integral triplex or quadplex ground extruded in neutral lug. Having just one piece for terminating incoming/outgoing neutral conductors increases the integrity of connections. 
  • Block assembly base exceeds 400 in-lbs of torque, which provides durability under the most extreme installation circumstances. 
  • Adding meter sockets to the already existing (load center, surge, breakers, generators and AC disconnect) product lines makes Eaton a one-stop shop for residential and light commercial needs.

Meter sockets: Benefits and utility requirements

What are the benefits of single-meter sockets?

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links