Download document () of 20
Public address & mass notification systems

SAFEPATH in-building mass notification system

Eaton’s SAFEPATH system is a supervised in-building emergency communications system with 24 VDC battery backup. The multi-use system can function as a voice evacuation, mass notification, paging, and background music system per NFPA 72 combination systems.

SAFEPATH integrates with fire alarm systems and provides full control of building notification appliances such as loudspeakers and strobes. This single channel system is capable of delivering 40 watts of supervised high fidelity audio power and 2 amps of supervised 24 VDC synchronized strobe power. It’s unique supervision method allows for full system supervision even during background music.

Audio Power
40 Watts
Speaker System
25V/70.7V
Strobe Power
2 amps of 24 VDC

Multi-function communications system

  • Supervised emergency voice evacuation system
  • Integrates with fire alarm control panels
  • Interfaces with telephone system for general paging requirements
  • Functions as a background music (BGM) system
  • Night ringer or security alert connection

    Sleeping room applications

    When combined with audio boosters and Wheelock speakers, SAFEPATH meets both NFPA 72 (fire signaling) and NFPA 720 (CO signaling) low frequency tone requirements for sleeping areas.
    Approvals & Compliance
    SP40S: UL 864, UL 1711, UL 2017 (code 4), UL 864 (code 3) and the low frequency requirements of UL 464 (520 Hz); CSFM; MEA; NFPA 72, OSHA 1910.165, ADA Compliant; FCC Part 15

    View other SAFEPATH products and accessories

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links

    Need product support?

    Support from Eaton

    Contact Us

    Eaton

    Life safety & mass notification solutions

    273 Branchport Avenue

    Long Branch, NJ 07740

    P:  (800) 631-2148

    F:  (732) 222-8754