Knowledge Search
Download document () of 20
Racks and enclosures

SmartRack Modular Data Centers

Eaton’s SmartRack® Modular Data Centers address this growing demand with IT rack, cooling and service enclosures that form a performance-optimized data center, or POD. The innovative design enables easy configuration and maintenance while reducing the overall cycle time to deploy a data center from months or weeks to just days. 

Innovative modular design enables rapid configuration and deployment

SRP-2R-C25-M-features

Easy Configuration and Scalability

  • IT rack enclosures house up to 44U of rack-mounted equipment 
  • Cooling enclosures include either a 12kW or 25Kw in-row precision cooling unit.
  • The service enclosure with vented doors is empty so you can customize it according to your application’s needs
  • Enclosures can be added as computing needs grow

Equipment protection

  • POD enclosures protect equipment from physical and environmental conditions found in factories, warehouses and other edge locations.
  • Power and data cables are separated from cooling lines, protecting them from moisture.
  • The IT rack enclosures have locking front and back doors with clear acrylic windows that allow convenient visual monitoring of equipment

Efficient Cooling

  • Cooling enclosures house a slim 12 kW  or 25 kW  in-row precision cooling system, depending on the heat load of the rack equipment
  • Removable side panels and form a closed-loop cooling system to help prevent equipment malfunctions due to overheating or fluctuating temperatures.
  • A user-friendly color touchscreen allows local access to data and status information

Hassle-Free Transport and Positioning

  • Enclosures are robust enough to be transported on a flatbed truck
  • They arrive on-site ready to be populated, connected and powered
  • Included metal casters help you move the enclosures into their permanent position

Simple Maintenance Access                                

  • Access to equipment is easy through the enclosures’ removable, locking side panels
  • The cooling units’ filters are user-replaceable with readily available standard-size filters from any local hardware store

Remote monitoring and management

As computing needs grow, more enclosures can be added.

SRP4R3C12M-BACK-ORG.jpg

Maximize your investment with software

SmartRack Modular Data Centers integrate seamlessly with Distributed IT Performance Management (DITPM) and our Remote Monitoring Service, to reliably aggregate data center and distributed IT asset information, automate systems, and monitor and manage your end-to-end IT and power infrastructures to optimize performance and maintain business continuity

Optimized thermal management

The slim cooling systems provide predictable and reliable high-density cooling. Pre-installed in the cooling enclosures, the precision cooling units are positioned to optimize thermal management with side or front air discharge, depending on how many cooling units are in the configuration. A pre-installed network card enables remote access.

Side air discharge

PODS_SmallAisle_Rev230419.jpg

Configurations with one cooling unit

Cooling unit is installed towards the front of the cooling enclosure. Cold air flows to the sides and enters the IT rack enclosures, forming a closed-loop cooling system.                        

Front air discharge

PODS_LargeAisle_Rev230419.jpg

Configurations with multiple cooling units

Cooling units are installed toward the middle of the cooling enclosures, creating a hot aisle and a cold aisle. Cold air floods the front plenum and is diverted to each side and into the IT rack enclosures.

Need help choosing a configuration?

Start with our online configurator to create the right POD for your application.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links