Download document () of 20
Fasteners and fixing systems

ATR and drop wire supports

When it comes to supporting pipe, tray, and other equipment with all threaded rod (ATR) or drop wire, Eaton offers a wide variety of fasteners and support options.

Whether you are suspending from a ceiling, beam, lathers channel, strut or purlin, Eaton can meet your need with time-saving solutions like the ones listed below.  

  • Rod to beam hangers
  • Z purlin hangers
  • Universal beam fasteners
  • Cable to Z purlin flange hangers
  • Z purlin flange hangers
  • Vertical flange hangers
  • Angle bracket fasteners
  • Offset bracket fasteners
  • Threaded rod hangers
  • Wedge hangers
  • Hanging components
  • Lathers channel fasteners
  • Rod and wire fasteners
  • Flange fasteners
Specifications

Highlight differences
Show only differences
Hide blank features

All threaded rod and drop wire supports

When it comes to supporting pipe, tray, and other equipment with all threaded rod or drop wire, Eaton offers a wide variety of fasteners and support options.  For more infomation, view or download the B-Line series fastener catalog.

 

All threaded rod, ATR

  • Available in 36” (91.4 cm), 72” (182.9 cm), 120” (304.8 cm), 144” (365.7 cm) lengths
  • Safety Factor of 5 on recommended load
  • Standard finish: Zinc-Plated, Stainless Steel Type 304
  • Tabulated loads are based on an allowable tensile stress of 12000 psi reduced by 25% resulting in 9000 psi (from ANSI/MSS SP-58, Table 3)
  • Dimensions taken from ANSI B1.1 1982 Unified Inch Screw Threads. All threads are UNCR series

ATR part numbers

  • ATR 1/4"
  • ATR 5/16"
  • ATR 3/8"
  • ATR 1/2" 
  • ATR 5/8"
  • ATR 3/4"
  • ATR 7/8"
  • ATR 1"

B655 Rod Coupling and B656 Reducer Rod Coupling

  • Load rating for each coupler meets All Threaded Rod value
  • Standard finish: Zinc-Plated, Stainless Steel Type 304
  • Part numbers
    • B655-1/4, B655-5/16, B655-3/8, B655-1/2, B655-5/8, B655-3/4,
      B655-7/8, and B655-1
    • B656-3/8 x 1/4, B656-1/2 x 3/8, B656-5/8 x 1/2, B656-3/4 x 5/8,
      B656-7/8 x 3/4 

Drop wire / rod securing clip

  • Secures independent support wires to ceiling grid as required by NEC Article 300.11
  • Slotted design permits adjustment when securing rods
  • Bright yellow color, Per NEC 300.11 (A), is easily identified by inspectors
  • Part numbers, description:
    • BA311, #12 thru #8 wire
    • BA311-W2, #12 thru 1 ⁄4" plain
    • BA311-W6, 3 ⁄8" plain or threaded rod 

Rod to beam hangers

  • Used to suspend wire or plain and threaded rod from beam flanges 1/8” to ¾” thick
  • Installs easily with hammer
  • BH4 and BH6 series have thread impressions
  • BH5 series require nuts, sold separately
  • Static load capacity: 160 lbs.

Part numbers and descriptions

  • BH1-E-2-4  : 1 ⁄8" to 1 ⁄4" flange thickness, #8 wire or 1 ⁄4" plain rod
  • BH1-E-5-8  : 5 ⁄16" - 1 ⁄2" flange thickness, #8 wire or 1⁄4" plain rod
  • BH1-E-9-12  : 9 ⁄16" - 3 ⁄4" flange thickness, #8 wire or ¼” plain rod
  • BH4-E-2-4  : 1 ⁄8" to 1 ⁄4" flange thickness, 1 ⁄4" threaded rod size
  • BH4-E-5-8  :  5 ⁄16" - 1 ⁄2" flange thickness, 1 ⁄4" threaded rod size
  • BH4-E-9-12  :9 ⁄16" - 3 ⁄4" flange thickness, 1 ⁄4" threaded rod size
  • BH6-E-2-4  : 1 ⁄8" to 1 ⁄4" flange thickness, 3 ⁄8" threaded rod size
  • BH6-E-5-8  : 5 ⁄16" - 1 ⁄2" flange thickness, 3 ⁄8" threaded rod size
  • BH6-E-9-12  : 9 ⁄16" - 3 ⁄4" flange thickness, 3 ⁄8" threaded rod size
  • BH5-E-2-4  : 1 ⁄8" to 1 ⁄4" flange thickness: 1 ⁄4" to 3 ⁄8" threaded rod size
  • BH5-E-5-8  : 5 ⁄16" - 1 ⁄2" flange thickness, 1 ⁄4" to 3 ⁄8" threaded rod size
  • BH5-E-9-12  : 9 ⁄16" - 3 ⁄4" flange thickness, 1 ⁄4" to 3 ⁄8" threaded rod size
BH4 rod to beam hanger
BH4 series rod to beam hanger

Z purlin hangers

  • Compensates for angle of purlin lip
  • Allows for parallel conduit runs or vertical support drops
  • BG series includes Guide-Rite features
  • BG-6-F13 will the following range ∅.420 - ∅.675:
    14/2 thru 10/4 MC/AC cable and 5 ⁄16" or 3 ⁄8" flexible conduit
  • BP series includes push type features
  • BH series is universal beam fastener
  • BH5-F12 requires nuts, sold separately
  • BH4 and BH6 have threaded impressions
  • Riveted fasteners will rotate 360˚
  • Maximum purlin thickness: 3/32”

Part numbers

  • BF13, with ¼” hole
  • BF12, for S hooks
  • BG-6-F13, 3/8” size conduit
  • BG-8-12-F13, 1 ⁄2" size and 3 ⁄4" size conduit
  • BG-16-F13, 1" size conduit
  • BG-20-F13, 1-1 ⁄4" size conduit 

Cable to Z purlin flange hangers

  • Compensate for angle or purlin lip
  • Attach MC, AC sizes 14/2 through 10/3 or 3/8” FMC to “Z” purlins up to 3/32” thick
  • Fastener will rotate 360˚
  • Install easily with hammer
  • Part numbers:
    • BX4-F13 for single runs
    • BX4M-F13 for double runs

Z purlin flange hangers

  • Used to suspend wire, plain or threaded rod from “Z” purlins
  • Fit “Z” purlins 1/16” to ¼” thick
  • Install easily with hammer
  • BH4 and BH6 have thread impressions
  • BH5 series requires nuts, sold separately
  • Static load capacity: 160 lbs.
  • Part numbers and uses:
    • BF4 for use with S hook, bolting straps and wrap wire
    • BH1-F4 for use with #8 wire or ¼” plain rod
    • BH2-F4 for use with 3/8” plain rod
    • BH4-F4 for use with ¼” threaded rod size
    • BH6-F4 for use with 3/8” threaded rod size
    • BH5-F4 for use with ¼” and 3/8” threaded rod size
BF4 , z purlin flange hanger

Vertical flange hangers

  • Used to suspend wire, plain or threaded rod from vertical flanges
  • BH5 series requires nuts, sold separately
  • Static load capacity: 160 lbs.
  • Part numbers:
    • For use with S hook, bolting straps and wrap wires
      • BF1 for use with 1/16” to 5/32” flange thickness
      • BF2 for use with 5/32” to ¼” flange thickness
      • BF3 for use with 1/16” to ¼” flange thickness
    • BH1-F3 for use with #8 wire or ¼” plain rod
    • BH2-F3 for use with 3/8” plain rod
    • BH4-F3 for use with ¼” threaded rod size
    • BH6-F3 for use with 3/8” threaded rod size
    • BH5-F3 for use with ¼” and 3/8” threaded rod size
BH2-F3 vertical flange hanger

Angle bracket fasteners

Used to suspend plain or threaded rod and drop wire from ceilings, walls, concrete beams, joists and laminated wood beams

  • Clearance hole for ¼” bolt provided
  • BH4 and BH6 have thread impressions
  • BH5 series requires nuts, sold separately
  • Static load capacity 160 lbs.

Part numbers

  • BH1-H7 for use with #8 wire or ¼” plain rod
  • BH2-H7 for use with 3/8” plain rod
  • BH4-H7 for use with ¼”-20 threaded rod size

Offset bracket fasteners

Used to suspend plain or threaded rod and drop wire from ceilings, walls, beams and joists.

  • Provides clearance hole for ¼” bolt
  • BH4 and BH6 have thread impressions
  • BH5 series requires nuts, sold separately
  • Static load capacity: 160 lbs.

Part numbers      

  • BH1-H8 for use with #8 wire or ¼” plain rod
  • BH2-H8 for use with 3/8” plain rod
  • BH4-H8 for use with ¼”-20 threaded rod size
  • BH6-H8 for use with 3/8”-16 threaded rod size
  • BH5-H8 for use with ¼”-20 or 3/8”-16 threaded rod size

B3223-3/8 threaded rod hangers

  • Used to suspend 3/8” threaded rod from ceilings, walls, beams and joists
  • Finish: zinc-plates
  • Static load capacity: 160 lbs.

Wedge hangers

  • Allows centering on all open web joists with round bottom chords
  • BH1   : 3/8” clearance hole,  static load capacity: 200 lbs.
  • BH12  :  ¼”-20 thread impression, static load capacity: 100 lbs.

Brackets

  • Easily attached with screws or drive-pins to wood, concrete or steel structures
  • Adaptable for use with wide variety of fasteners, wires, “S” hooks and hangers
  • BD2 flat bracket
  • BD4 offset bracket
  • BA28B angle bracket

Components

  • See catalog for additional information.
  • BH1, BH2: Support wire or plain rod
  • BH4, BH5, BH6: Support ¼” or 3/8” threaded rod
  • BH7, BH8: For wire or chain drop from concrete or wood

BL2 flange fasteners

  • Serves as mounting base for conduit fasteners or electrical boxes
  • Attaches to either flange of lathers channel with ¼”-20 screw furnished
  • Fits channel flange widths up to 5/8”

Rod and wire fasteners

  • For fastening of wires and plain rods to standard 1-1/2” lathers channels
  • Fit ½” through 5/8” channel flange widths
  • Accepted for use by the City of New York Department of Buildings, MEA 383-91-M
  • Static load capacity: 160 lbs.

Side mount, part numbers:

  • BL-24-2 for 1-1/2” channel and #8 wire size
  • BL-24-4 for 1-1/2” channel and ¼” rod size
  • BL-32-4 for 2” channel and ¼” rod size
  • BL1 for #8 and #9 wire and 3/16” and ¼” plain rods, flange widths of 9/16” to 5/8”

Center mount, part numbers:

  • BL-24-4C for 1-1/2” channel and ¼” rod size
Download Links