Download document () of 20
Cable tray and ladder systems

KwikRail cable tray

The KwikRail cable tray system is ideal for commercial and data center cable management for 12A and 12B load classes.  Its innovative design and accessories allow installers to easily and quickly modify the tray on the jobsite.

Fast, easy to modify tray in the field

  • Available in welded and bolted rung straight section options
  • Full line of fittings and innovative time-saving accessories
  • Patent pending fastener holes to attach accessories in the field
Quick Installs
Field Modifiable
Reduced Complexity

KwikRail cable tray system video overview

Faster installs 

The KwikRail cable tray system features an I-beam side rail splice retention groove that allows installers to easily guide and snap the splice in place with just 2 bolts. The splice retention groove holds the splice in place while maintaining structural integrity and UL classified as an electrical grounding conductor.

kwikrail-step-iso.jpg
kwikrail-spliced-iso-2.jpg

Design versatility

The KwikRail straight sections are available with welded rungs or bolted rungs to allow installers to add or remove rungs* in the field. The straight sections and fittings feature perforations along the side rail to allow you to quickly and easily alter the system. Plus, add-rung-kits allow you to add rung at any location along the length of the tray making cable support and adding accessories simple to achieve.

 *View catalog for more information

Advantages over conduit 

  • Lower installed cost when compared to conduit 
  • Tray allows for future expansion 
  • Easier to modify system in the field with use of vertical and horizontal adjustable splices
  • Lighter weight, easier to handle during install

 Certifications and approval

  • UL Classified as an equipment ground conductor
  • CSA Certified

Specifications

  • Material: Aluminum
  • Load class: NEMA 12A and 12B (CSA class C-3 and D-3M)
  • Standard lengths: 12'
  • Width options: 6", 9", 12", 18", 24", 30" and 36"
  • Side rail height options:  4" and 6"
  • Rung spacing standard: 9" 
  • Full line of fittings, splices and accessories
  • Vertical and horizontal adjustable splices 

Applications 

The system is ideal for NEMA 12A and 12B (CSA class C-3 and D-3M) load classes for small power and instrumentation tray cable management in multiple applications.

  • Commercial buildings
  • Data centers
  • Hospital and healthcare facilities
  • University buildings
  • Government buildings
  • Solar applications

De-risk your next project with Engineering Technical Services

De-risk your next project by working with our Engineering Services team before you bid to streamline your pre-bid activities. We are available for specification review and application recommendations as well as creating construction take-offs, submittals, and a full bill of materials. When required, we can assist with engineering calculations, environmental impact analysis, load testing, certifications, application letters and more.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.