Download document () of 20
Fasteners and fixing systems

Strut mounting brackets

Eaton's B-Line series strut mounting brackets include a number of clamps that secure EMT, flexible or rigid conduit and AC and MC cables to strut channel and B-Line series 4Dimension strut channel.   Available in a variety of sizes to accommodate ranges of 1/2" to 4" size conduit and cables, these are truly a standard fastener to have on hand for electrical and mechanical strut support solutions. 

Multi-functional conduit and cable clamps 

One-piece design easily installed just one hand.  Need to remove - its easy, and no need to disconnect adjacent clamps.

 

 

BB2TPC
Specifications

Highlight differences
Show only differences
Hide blank features

Strut mounting brackets

Eaton offers a wide variety of B-Line series strut mounting bracket fasteners.  Below are just a few of the options. For additional information, view or download the B-Line series fastener catalog.

BPC series conduit clamps

  • Patented multi-grip design fits rigid, IMC or EMT conduit
  • Convenient break-apart clamp features retained bolt and 5⁄16" thread impression to eliminate handling of nuts and bolts
  • Finish: pre-galvanized
  • Static load capacity: 200 lbs.
  • Recommended torque: 35 in-lbs.   
  • Part numbers and rigid or EMT conduit size information.
    • BPC-8 for 1/2" rigid or EMT conduit size
    • BPC-12 for 3⁄4" rigid or EMT conduit size
    • BPC-16 for 1" rigid or EMT conduit size
    • BPC-20 for 1-1/4" rigid or EMT conduit size
    • BPC-24 for 1-1/2" rigid or EMT conduit size
    • BPC-32  for 2" rigid or EMT conduit size
    • BPC-40 for 2-1/2" rigid or EMT conduit size
    • BPC-48 for 3" rigid or EMT conduit size
    • BPC-56 for 3-1/2" rigid or EMT conduit size
    • BPC-64 for 4" rigid or EMT conduit size
BPC series conduit clamps
BPC-12 conduit clamp

Conduit and cable clamps

See fastener catalog for additional information.

  • One-piece assembled product, one-hand installation
  • Easy removal without disconnecting adjacent clamps.
  • Secure cables easily with protective saddle, helping prevent damage to conduit or cable.
  • Clamp works on equal trade sizes for both EMT and rigid conduit
  • Attaches to cable tray rungs and strut profiles; securing conduit, flexible conduit and cable to cable tray or traditional strut and open channel side of B-Line 4Dimension 4D22 strut
  • Available in pre-galvanized and stainless steel 316
  • Pre-galvanized part numbers and descriptions:
    • BL050 for 1/2" EMT or rigid conduit size 
    • BL075 for 3⁄4"EMT or rigid conduit size 
    • BL100 for 1" EMT or rigid conduit size 
    • BL125 for 1-1/4" EMT or rigid conduit size 
    • BL150 for 1-12" EMT or rigid conduit size 
    • BL200 for 2" EMT or rigid conduit size 
    • BL250 for 2-1/2" EMT or rigid conduit size  
    • BL300 for 3" EMT or rigid conduit size 
    • BL350 for 3-1/2" EMT or rigid conduit size 
    • BL400 for 4" EMT or rigid conduit size 
BL150 conduit and cable clamps
  • Stainless steel type 316 part numbers and descriptions:
    • BL050SS6 for 1/2" EMT or rigid conduit size 
    • BL075SS6 for 3⁄4"EMT or rigid conduit size 
    • BL100SS6 for 1" EMT or rigid conduit size 
    • BL125SS6 for 1-1/4" EMT or rigid conduit size 
    • BL150SS6 for 1-12" EMT or rigid conduit size 
    • BL200SS6 for 2" EMT or rigid conduit size 
    • BL250SS6 for 2-1/2" EMT or rigid conduit size  
    • BL300SS6 for 3" EMT or rigid conduit size 
    • BL350SS6 for 3-1/2" EMT or rigid conduit size 
    • BL400SS6 for 4" EMT or rigid conduit size 

Conduit strut clamps

See fastener catalog for additional information.

  • Attaches conduit, flexible conduit or cables to standard strut channels
  • B1506S designed to secure and support MC/AC cables
  • Unique one-piece design eliminates handling of hardware and allows easy installation and removal in side-by-side conduit runs
  • Anti-rock feature prevents clamp from disengaging during installation
  • Note: clamps without saddle are not recommended for flexible conduit or cable
  • Finish: pre-galvanized
  • Part number and description (no saddle)
    • B1508 for 1/2" EMT rigid conduit size
    • B1512 for 3/4" EMT and 1/2" rigid conduit size
    • B1516 for 1" EMT and 3/4" rigid conduit size  
    • B1520 for 1-1/4" EMT and 1" rigid conduit size
  • Part number and description (no saddle)
    • B1506S will accept:
      • 3/8" EMT conduit size
      • AC Cable 14/2, 14/3, 14/4, 12/2, 12/3, 12/4, 10/2, 10/3, 10/4
      • MC Cable 14/2, 14/3, 14/4, 12/2, 12/3, 12/4, 10/2, 10/3, 10/4
    • BL1508S for 1/2" EMT conduit size
    • BL1508S for 3/4" EMT conduit size
    • BL1512S for 1" EMT and 3/4" rigid conduit size
    • BL1520S for 1-1/4" EMT and 1" rigid conduit size
    • BL1524S for 1-1/2" EMT and 1-1/4" rigid conduit size
    • BL1532S for 2" EMT and 1-1/2" rigid conduit size
    • BL1534S for 2" rigid conduit size
    • BL1540S for 2-1/2" EMT / rigid conduit size
    • BL1548S for 3" EMT / rigid conduit size
    • BL1556S for 3-1/2" EMT / rigid conduit size
    • BL1564S for 4" EMT / rigid conduit size 

 

Conduit strut clamp
Conduit strut clamps

Conduit hangers

  • For use with 1/2" thru 4" conduit
  • Finish: zinc-plated or Dura-Copper (DCU)
  • Static Load Capacity: 400 lbs.
  • Part numbers for hangers with retained bolt and thread impression (9/32" mounting hole)
    • BL1400 is a trade size 0, for 1/2" EMT / rigid conduit size
    • BL1410 is a trade size 1, for 3/4" EMT / rigid conduit size
    • BL1420 is a trade size 2, for 1" EMT / rigid conduit size
  • Part numbers for hangers with bolt and nut (9/32" mounting hole for BL1425 and BL4230, the remainder have 11/32" mounting hole)
    • BL1425 is a trade size 2.5 for 1-1/4" EMT conduit size
    • BL1430 is a trade size 3 for 1-1/2" EMT and 1-1/4" rigid conduit size
    • BL1440 is a trade size 4 for 1-1/2" rigid conduit size
    • BL1450 is a trade size 5 for 2" EMT / rigid conduit size
    • BL1460 is a trade size 6 for 2-1/2" EMT / rigid conduit size
    • BL1470 is a trade size 7 for 3" EMT / rigid conduit size
    • BL1480 is a trade size 8 for 3-1/2" EMT / rigid conduit size
    • BL1490 is a trade size 0 for 4" EMT / rigid conduit size    
BL1400 series conduit hanger

Stainless steel conduit hangers with bolt and nut

  • For use with 1/2" thru 4" conduit
  • Material: Type 304 stainless steel
  • Static load capacity: 400 lbs.
  • Part number and description with 9/32" mounting hole
    • BL1400-SS4 is a trade size 0, for use with 1/2" EMT / rigid conduit size  
    • BL1410-SS4 is a trade size 1, for use with 3/4" EMT / rigid conduit size
    • BL1420-SS4 is a trade size 2, for use with 1" EMT / rigid conduit size
    • BL1425-SS4 is a trade size 2.5, for use with 1-1/4" EMT conduit size
    • BL1430-SS4 is a trade size 3, for use with 1-1/2" EMT and 1-1/4"rigid conduit size
  • Part number and description with 11/32" mounting hole
    • BL1440-SS4 is a trade size 4, for use with 1-1/2" rigid conduit size  
    • BL1450-SS4 is a trade size 5, for use with 2" EMT / rigid conduit size  
    • BL1460-SS4 is a trade size 6, for use with 2-1/2" EMT / rigid conduit size  
    • BL1470-SS4 is a trade size 7, for use with 3" EMT / rigid conduit size  
    • BL1480-SS4 is a trade size 8, for use with 3-1/2" EMT / rigid conduit size  
    • BL1490-SS4 is a trade size 9, for use with 4" EMT / rigid conduit size  

 

BL1430-SS4

Guide-Rite conduit to pedestal support

  • Supports conduit from square computer floor pedestals
  • Guide-Rite fastener for fast and easy installation with pliers
  • BG-8-12-G6 will accept the following range diameter of .420 - .675: 14/2 thru 10/4 MC/AC cable and 5/16" or 3/8" flexible conduit
  • Static load capacity: 25 lbs.
  • Part number and description:
    • BG-8-12-G6 for use with 3/8" EMT / rigid conduit size
    • BG-8-12-G812 for use with 1/2" or 3/4" EMT / rigid conduit size
    • BG-16-G-8-12 for use with 1" EMT / rigid conduit size
    • BG-8-12-G20 for use with 1-1/4" EMT / rigid conduit size
    • BG-8-12-G24 for use with 1-1/2" EMT / rigid conduit size
    • BG-8-12-G32 for use with 2" EMT / rigid conduit size

 

BG-8-12-G812
Download Links