Download document () of 20
Pipe hangers and mechanical supports

U Hangers

B-Line series U hangers used to support piping vertically, horizontally and in some cases diagonally. They are available in a variety of sizes, finishes and materials for a wide range of commercial pipe hanger and fire protection applications. 

Fig. 120 u type pipe hanger

Fig. 120 u-type pipe hanger

The TOLCO Fig. 120 u-hangers are used to support piping from wood beams where no contraction is expected, and used extensively in automatic fire sprinkler systems. They are available for pipe sizes 3/4" (20mm) to 8" (200mm). They meet or exceed the requirements of National Fire Protection Association (NFPA), Pamphlet 13. Reference our Seismic Restraints Catalog approved by the State of California Office of Statewide Health Planning and Development (OSHPD) for additional information. 

Fig. 120RWA-retrofit wrap around u hanger clamps

The TOLCO Fig. 120RWA is designed to restrain movement of the pipe within standard U-hangers as required by NFPA 13. Where retrofit capability is crucial, the Fig. 120RWA is a labor efficient alternative to the standard B-Line series Fig. 120W wrap around U-hanger. They are available for use with 1" (25mm) thru 6" (150mm) pipe sizes.

Fig. 120RWA retrofit wrap around u hanger clamps
Fig. 120MJ Mutt & Jeff u-hangers

Fig. 120MJ Mutt & Jeff U hangers

The TOLCO Fig. 120MJ U type hangers are used to support piping from wood beams where no contraction is expected and used extensively in automatic fire sprinkler systems. They are the ideal solution when the wood beam is on a diagonal. They are available for use with sizes 3/4" (20mm) to 8" (200mm) pipe. 

Fig. 120W wrap-around U hangers

The TOLCO Fig. 120W is required by automatic fire protection agencies to be used on the end of branch lines to prevent pipe from whipping vertical and striking ceiling or beam. They are available in size ranges of 3/4" (20mm) to 2" (50mm) pipe.

Fig. 120W wrap around u hangers
Specifications

Highlight differences
Show only differences
Hide blank features

Armafix™ clamp

Catalog number info and sizing table

Armafix clamps catalog number info and sizing table
Download Links