Download document () of 20
Surge protection

Eaton Aegis series

Eaton’s AEGIS series surge protection and filtering devices enhance protection for PLC control systems and lab testing equipment and reduce downtime. The AEGIS’ factory-sealed body with no replaceable parts avoids maintenance costs and prevents arc flash. With a wide range of devices, including best-in-class filtering technology, Eaton’s AEGIS series helps original equipment manufacturers (OEMs) address the power protection needs of nearly any commercial or industrial critical equipment application. 

NEW Eaton DIN Rail SPD

Eaton’s new DIN rail surge protection device (SPD) offers a compact solution for control panels and other DIN rail applications where space is limited and up to 50 kA surge protection is needed. Features include:

• Both AC and DC voltages available
• 20 kA nominal discharge current rating
• Red-green status indication flag
• Optional RC connector for remote monitoring

Learn more about Eaton's AEGIS DIN rail mounted SPD

SPDs are intended to protect sensitive electrical equipment from voltage surges, also known as transients. DIN rail mounted SPDs provide that resiliency, but provide improved installation, better product protection and enhanced performance within industrial settings.

    Best-in-class filtering

    Without waiting for electrical disturbances to reach a threshold, the AEGIS series hybrid filtering technology reacts instantly to changes in voltage and provide a higher level of suppression, reliability and life-expectancy than other line filters.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links

    Need product support?

    Support from Eaton

    Contact the Eaton technical resource team

    Phone: (800) 809-2772, option 5, option 2

    Or send us an email.