Download document () of 20
Surge protection

Eaton CVX series

Eaton’s CVX surge protective device protects your investment in critical equipment and processes from the damaging effects of voltage transients. Designed for installation on individual equipment disconnects, in addition to service entrances and branch panels, the CVX provides enhanced surge protection for current capacities of 50 kA or 100 kA per phase.

Protect your investment

Industrial equipment is an expensive investment and it deserves to be protected. The CVX is designed to protect expensive machinery from the dangers of voltage transients.

Compact footprint for easy deployment

Eaton’s CVX device occupies less than 27 square inches, meaning that a lack of space won’t prevent you from protecting your equipment.

Made for any environment

A compact UV-resistant NEMA 4x enclosure means this surge protection device can be using in indoor or outdoor applications

Related surge videos

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links

    Need product support?

    Support from Eaton

    Contact the Eaton technical resource team

    Phone: (800) 809-2772, option 5, option 2

    Or send us an email.