Download document () of 20
Pin and sleeve devices

Arktite NBR/NSR Non-metallic Interlocked Receptacles with Circuit Breakers or Disconnect Switches

Eaton's Crouse-Hinds series interlocked receptacles prevent engagement and disengagement of the plug under load, providing safe portable power connections and extended product life.

Arktite NBR/NSR non-metallic interlock receptacles with circuit breakers or disconnect switches are used to supply power and provide short circuit protection, thermal overload protection and a disconnect means for fixed or portable electrical equipment such as motor generator sets, compressors and conveyors.

To maximize safety, the spring door receptacle at the bottom is mechanically interlocked with the circuit breaker operating mechanism.  The circuit breaker cannot be closed until the plug is fully inserted and the plug cannot be withdrawn unless the breaker is open.

Manufactured from our high impact Krydon fiberglass-reinforced polyester, NBR and NSR interlock receptacles perform reliably in  industrial locations where corrosion is present, such as in offshore and marine locations, pulp and paper mills, chemical plants, food processing, and sewage treatment plants.

Certifications and compliances

  • UL standards: UL1682, UL98 (NSR only)
  • UL standards: UL1682, UL489 (NBR only)
  • CSA (NBR only)
  • NEMA 3, 3R, 4*, 4X*, 12

*30 and 60A Style 2 only.

Design features

  • Enclosures are made of Krydon high impact strength fiberglass-reinforced polyester material having excellent resistance to corrosion and heat
  • NBR receptacles are mechanically interlocked with circuit breakers which provide a disconnect means, short circuit protection and thermal time delay overload protection
  • NSR switches are NEMA type HD heavy duty 3-pole, enclosed blade; a quick make and break mechanism with reinforced, positive pressure type blade and jaw construction; fusible switches have fuse clips with steel reinforcing springs
  • For maximum safety, the spring door receptacle at the bottom is mechanically interlocked with the switch operating mechanism; the switch cannot be closed until the plug is fully inserted and the plug cannot be withdrawn unless the switch is open
  • Switch enclosure access door is mechanically interlocked with switch and cannot be opened unless switch operator is in OFF position
  • Enclosure access door is mechanically interlocked with operating handle and cannot be opened unless operating handle operator is in OFF position
  • Enclosure has hinged access door for easy wiring and maintenance; three screws, located behind access door in door frame, prevent disassembly when door is locked
  • Receptacle has self-closing spring door assembly to provide environmental protection
  • Mounting feet may be rotated 90° to horizontal or vertical mounting positions
  • Switch operating handle may be padlocked in the OFF position, preventing unauthorized operation of the switch

Standard materials

  • Enclosure, covers and operating handles – Krydon fiberglass-reinforced polyester
  • Operating shafts – stainless steel
  • Receptacle housings – copper-free aluminum
  • Receptacle insulators – Krydon
  • Crimp/solder contacts – leaded red brass
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links