Knowledge Search
Download document () of 20
Pin and sleeve devices

Arktite WSRD Interlocked Receptacles with Enclosed Disconnect Switches

Eaton's Crouse-Hinds series interlocked receptacles prevent engagement and disengagement of the plug under load, providing safe portable power connections and extended product life.

Arktite WSRD interlocked receptacles with enclosed safety disconnect switches are used as a service outlet for portable or fixed electrical equipment, such as generators, compressors, welders, portable tools, conveyors, lighting systems and similar equipment.  Designed for use in non-hazardous areas where dust, moisture and corrosion may be a problem.  A fusible switch, when used, provides short circuit protection.

Available in 30-100A in both fused and non-fused versions, the heavy duty Arktite receptacle is compatible with existing Crouse-Hinds series Arktite plugs of the same rating and configuration.

Certifications and compliances

  • UL98
  • UL1682
  • cUL standard C22.2 Nos. 4, 182.1

Environmental ratings

  • Enclosure Type 3R, 12 (sheet steel enclosure); Enclosure Type 4, 4X (stainless steel enclosure)

Design features

  • Optional window allows viewing of both visible blade and indicating type fuses
  • Optional 22.5° rotated interior of receptacle allows for differentiation when used on circuits of different voltages
  • Ground bar supplied as standard and connected to 4th wire in receptacle
  • Tool-free cover latches for quick and easy access
  • Corrosion- and impact-resistant
  • Type 4X, watertight and IP66 ratings (model dependent)
  • Door with seamless gasket prevents moisture ingress
  • Handle with insulated grip features a positive stop in both ON and OFF positions
  • Complies with OSHA lockout/tagout requirements
  • Split pin, self-wiping naval brass contacts in receptacle provide nearly 360° contact and ensure better contact life

Standard materials

  • Enclosure – sheet steel or stainless steel
  • Receptacle housing – copper-free aluminum
  • Power contacts – naval brass
  • Interlock mechanism – stainless steel

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links