Knowledge Search
Download document () of 20
Pin and sleeve devices

PowerMate Drilling Pin and Sleeve Devices

The Crouse-Hinds series PowerMate offering supports modularity of drilling rig systems by providing safe and reliable power connections for rigging up and rigging down equipment quickly and efficiently.  PowerMate plugs, receptacles and connectors are used on SCR/VFD houses to provide power to rig equipment such as shakers, agitators, lighting circuits, mud pumps, motors, etc.

This offering is the ideal rig power connection solution providing longer product life, reduced maintenance, enhanced safety and easy installation.  The PowerMate product offering is also interchangeable with all UL1686 Listed plugs and receptacles, including Eaton's Crouse-Hinds series Arktite, Appleton Powertite and Killark VersaMate.

Certifications and compliances

  • Plugs (CCP 30-150A, including CCP3034) hazardous location rated when used with Crouse-Hinds series interlocked receptacles (ex. FSQC, EBBR models)

- Class I, Division 1, Groups B, C, D (excludes 200A)

- Class II, Division 1, Groups F, G (excludes 200A)

  • CE marked (excludes RS option and 200A)
  • UL standards: UL1682; UL1686; NEMA250; IEC60309-1; IEC60309-2
  • CSA standard: CSA 22.2 No. 182.1
  • Suited for use with Type P cable, flexible cord and cables rated for extra hard usage
  • NEMA 4X

Design features

  • Lockout plug – OSHA compliant lockout/tagout guarantees plug cannot be inserted into receptacle when maintenance is being performed downstream of power supply
  • Fixed safety insulator – plastic barrier between insulator body and metal housing prevents electrical shock and shorts; fixed-in-place design ensures insulator will not be lost or discarded during cable termination process; available on 30, 60, 100 and 150A only
  • 8-point diamond cable clamps – eight points of contact around diameter of cable for increased grip and even distribution of pressure ensures cable jacket does not get pinched, eliminating potential for damage to internal conductors
  • Split pin contact design – provides nearly 360° of contact at every insertion, ensuring protection against heat rise and eliminating arcing on critical surfaces
  • Extended cable range – offers the industry’s largest cable diameter range and is specifically designed, third party tested and certified for use with Type P cable; sealing system utilizes industry standard bushings
  • Enhanced nomenclature and nameplate – mechanically attached nameplate increases ease of part configuration identification and ensures critical information is permanently fixed to product
  • Spring and threaded cover – each 30, 60, 100 and 150A receptacle comes with both spring cap and threaded cap to provide a variety of cover options; 200A comes with spring cap and wing nuts to ensure environmental sealing
  • Combination drive stainless steel hardware – stainless steel external hardware eliminates corrosion on critical components and extends product life, and allows for more than one option for installation tools
  • Handle body – thick epoxy powder coating (standard finish on PowerMate products) reduces corrosion and increases life of product; industry standard profile increases ease of plugging and unplugging
  • Combination slot and hex mechanical lugs – hex head allows for easy achievement of specified torque value and increases ease of installation by allowing for more than one option for installation tools
  • Insulator assemblies – unimpeded, easy access phase and ground terminals make wire termination quick and easy
  • Molded-in-place markings for phase/ground and conductor strip lengths reduce installation errors (available on 60, 100 and 150A only)

Standard materials

  • Receptacle housing, plug and cord connector bodies – high impact strength copper-free aluminum with epoxy powder coat finish
  • Back boxes – cast aluminum
  • Insulation – fiberglass-reinforced polyester
  • Contacts – naval brass

Videos

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links