Download document () of 20

B002-DV2A4

Secure KVM Switch, 4-Port, Dual Monitor, DVI to DVI, NIAP PP3.0 Certified, Audio

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002-DV2A4
UPC
037332221957
Product Length/Depth
6.7 in
Product Height
2.7 in
Product Width
12.57 in
Product Weight
3.2 lb
Compliances
NIAP PP3.0
RoHS
Product Type
NIAP secure KVM switch

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION, (x4) BLUE / EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
Owner's manual
B002-DV2A4 Secure 4-Port NIAP PP3.0-Certified DVI-I KVM Switch
External power supply w/NEMA 1-15P plug & 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 2A)
System Requirements
Computer with DVI and USB ports
Computer and speakers with 3.5 mm stereo audio port (optional)
DVI monitors
Windows, Mac, Linux or any other major operating system
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Product Features
TAA Compliant
NIAP-Certified Secure
USB Specification

USB 1.1 (up to 12 Mbps)
Product Highlights
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
Safely and securely switches between 4 isolated computers with different security levels
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Dual-monitor support enables multitasking and generates increased productivity
Supports HD resolutions up to 2560 x 1600 (@ 60 Hz) for crystal-clear video
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
DVI-I Dual-Link
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
DVI-I Dual-Link
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
3.5MM (FEMALE)
DVI-I (FEMALE)
SideA Connector2
DVI-I (FEMALE)
SideB Connector2
DVI-I (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
110 VAC
200 VAC
125 VAC
100 VAC
230 VAC
208 VAC
220 VAC
240
127 VAC
Pc/Server Connections
DVI
USB
Technology
DVI
Max Supported Video Resolution
2560 X 1600 @ 60Hz
TAA Compliance
Yes

Export product specification