Download document () of 20

B032-VUA4

4-Port USB VGA/Audio Cable KVM Switch

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B032-VUA4
Product Length/Depth
37 in
Product Height
9.685 in
Product Width
38.42 in
Product Weight
1.28 lb
Compliances
UKCA
RoHS
FCC Compliant
TAA Compliant
CE Marked
WEEE Directive
Product Type
KVM switch

Product specifications

Type
USB VGA/AUDIO CABLE KVM SWITCH
Number of ports
4
BTU Rating
8
LED Indicators
Port 1 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 2 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 3 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 4 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
Material Of Construction
Plastic
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4º to 140ºF (-20º to 60ºC)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
4
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
4
Color
Black
Package Contents
B032-VUA4 4-Port VGA KVM Switch
Quick Start Guide
System Requirements
USB keyboard/mouse
Computer(s) with VGA output and USB-A ports
VGA, SVGA or Multisync monitor (P502-006-SM cable recommended)
Product Features
TAA Compliant
Product Highlights
Connect a VGA monitor with P502-006-SM cable for 2048 x 1536 (DDC2B) resolutions
Features built-in 4 ft. VGA, USB and audio cables for connecting to computers
Works with all major operating systems, including Windows, macOS and Linux
Hotkeys allow fast, easy toggling between connected computers
Connect USB peripherals for sharing via optional USB hub or USB cable
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
VGA
SideA Connector1
HD15 (FEMALE)
3.5MM (MALE)
USB A (FEMALE)
SideB Connector1
HD15 (MALE)
USB A (FEMALE)
3.5MM (MALE)
SideB Connector3
USB A (FEMALE)
3.5MM (MALE)
HD15 (MALE)
Port Control
Push Buttons, Hotkeys
Push buttons, hotkeys
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
USB
Stereo Audio
Power Consumption
0.9 W
Max Supported Video Resolution
2048 x 1536; DDC2B

Export product specification

Need product support?

Support from Eaton