NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA
| Product Name |
Eaton Tripp Lite series NetController rack console KVM switch
|
| Catalog Number |
B040-016-19
|
| UPC |
037332140319
|
| Product Length/Depth |
32.48 in
|
| Product Height |
6.1 in
|
| Product Width |
23.3 in
|
| Product Weight |
31.84 lb
|
| Compliances |
REACH
RoHS CE Marked FCC Class A |
| Certifications |
CSA Std. C22.2
NOM UL 60950-1 |
| Global Catalog |
B040-016-19
|
| Voltage rating |
|
| Number of ports |
16
|
| BTU Rating |
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
|
| LED Indicators |
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK, SELECTED); Red (LIVE)
|
| Material Of Construction |
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
20% to 90% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Daisy-Chainable Or Cascadable |
Daisychainable
|
| Input Current |
120V (1.4A) / 230V (0.8A)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Number Of Users |
1
|
| Console screen size |
19 in
|
| CPU |
256
|
| Daisy-chain port |
No
|
| Firmware upgrade port |
No
|
| Input frequency |
50/60Hz
|
| Key type |
Yes
|
| LCD monitor (in) |
19
|
| Max number of ports |
256
|
| Color |
Black
|
| Autoscan |
Yes
|
| Package Contents |
4 ft. HD15 to DB9 firmware upgrade cable
Quick start guide B040-016-19 1U rackmount console KVM switch with 19” LCD Rackmount hardware 6 ft. C13 to 5-15P power cord CD with owner's manual External VGA port terminator |
| System Requirements |
P780-Series USB/PS2 combo KVM cable kit is required for each connected computer/server
Compatible with all major operating systems Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports Power consumption: 120V, 60Hz, 33W; 230V, 50Hz, 34W |
| Product Features |
On-Screen Display (OSD)
Rackmountable Console TAA Compliant Daisychainable |
| USB Specification |
USB 1.1 (up to 12 Mbps) |
| Product Highlights |
19” LCD screen supports video resolutions up to 1366 x 768
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Compatible with all operating systems Uses just 1U of space in rack-mountable drawer Simplifies IT tasks with easy switching between all 16 ports Password protection prevents unauthorized access |
| Packaging Type |
Box
|
| Port Selection |
Pushbutton Hotkey OSD |
| Power Input Receptacle |
IEC-320-C14
|
| Console Screen Aspect Ratio |
16:9
|
| Computer Keyboard And Mouse Interface |
PS/2
USB |
| Computer Monitor Interface |
VGA
|
| SideA Connector1 |
HD15 (FEMALE)
|
| SideB Connector1 |
HD15 (FEMALE)
USB A (FEMALE) |
| SideA Connector2 |
USB A (FEMALE)
|
| SideA Connector3 |
HD15 (MALE)
|
| SideB Connector3 |
HD15 (FEMALE)
|
| Voltage Compatibility (VAC) |
110 VAC
230 VAC 200 VAC 240 100 VAC 120 VAC 220 VAC 208 VAC 127 VAC |
| Pc/Server Connections |
PS/2
USB VGA |
| Technology |
VGA / SVGA
PS/2 |
| Total Number of Ports |
16
|
| Power Consumption |
30 W
|
| Max Supported Video Resolution |
1366 x 768 @ 60Hz
|