DisplayPort over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K, 4:4:4, PoC, 230 ft. (70.1 m), TAA
| Product Name |
Eaton Tripp Lite series extender
|
| Catalog Number |
B127A-111-BDTD
|
| UPC |
037332263964
|
| Product Length/Depth |
2.46 in
|
| Product Height |
2.12 in
|
| Product Width |
4.53 in
|
| Product Weight |
0.9 lb
|
| Compliances |
REACH
FCC Compliant RoHS CE Marked |
| Global Catalog |
B127A-111-BDTD
|
| Type |
Extender Kit
|
| Audio Specification |
Pass-through of Audio format includes LPCM2.0/5.1/7.1
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
AS/NZS 3112 Australia BS 1363 UK CEE 7/16 Schuko |
| Relative Humidity |
0-85% non-condensing
|
| Audio Input |
Displayport
|
| Color |
Black
|
| Audio Output |
DisplayPort
|
| Material |
Metal
|
| Product Features |
Extended Mode
Mounting Accessory Included TAA Compliant 3D Video Supported Built-In Equalizer Daisy-chainable / Cascadable Daisychain (up to 4 links) Rackmountable Range Extension with Booster All-in-One Kit EDID Compatible Power Over Cable (PoC) Support Consumer Electronics Control (CEC) Supported Mirror Mode |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
DISPLAYPORT (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
RJ45 (FEMALE) |
| SideA Connector2 |
HDMI (FEMALE)
|
| SideB Connector2 |
DISPLAYPORT (FEMALE)
|
| SideA Connector3 |
RJ45 (FEMALE)
|
| SideB Connector3 |
RJ45 (FEMALE)
TOSLINK (FEMALE) |
| Displayport Specification |
1.2a
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Technology |
HDMI
POC Cat6 DisplayPort Cat5/5e |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
3840x2160 (4K)
|
| AC Power Adapter Cord Length |
4.53 ft
|
| Number of Displays |
1
|
| Number of Monitors Supported |
1
|
| Daisy-chainable or Cascadable |
Daisychain (up to 4 links)
|
| Max Supported Video Resolution |
3840 x 2160 @ 30 Hz
|
| Recommended Category Cable |
24AWG Cat6
|
| Max. Distance (Between any 2 Units) |
230 ft.
|
| Transmission Distance |
230 ft.
|
| LED Indicators |
Transmitter: (1) Power = Green (Connected to external power supply/PoC from Receiver), (1) RJ45 Port = Green (Power), (1) Orange (Transmitting data to connected receiver); Receiver: (1) Power = Green (Conneceted to external power supply/PoC from transmitter); (2) RJ45 Ports = Green (Power), Orange (Receiving data from transmitter/transmitting to additional connected transceiver unit)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Resolutions Supported |
DisplayPort Output and Local HDMI Output: 3840 x 2160 (4K) @ 30 Hz
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Receiver/Transceiver Video Output |
DisplayPort
|
| Transmitter - Local Display Output |
HDMI
|
| Transmitter Video Input |
DisplayPort
|
| Video Input |
DISPLAYPORT (FEMALE)
|
| Video Output |
DISPLAYPORT (FEMALE)
HDMI (FEMALE) |
| Max 1024 x 768 Range (ft) |
230 ft
|
| Max 1080i Range (ft) |
230 ft
|
| Max 1080P Range (ft) |
230 ft
|
| Max 480i Range (ft) |
230 ft
|
| Max 480P Range (ft) |
230 ft
|
| Max 4K UHD Range (ft) |
230 ft
|
| Max 720P Range (ft) |
230 ft
|
| Video Ports |
DISPLAYPORT (FEMALE)
HDMI (FEMALE) |
| Receiver - Number of Video Outputs |
1
|
| Transmitter - Number of Video Outputs |
2
|
| Form Factor/Mounting Options |
Box
|