Download document () of 20

B127A-2A1-BHBH

2-Port HDMI over Cat6 Extender Kit, Transmitter/Receiver - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-2A1-BHBH
UPC
037332264091
Product Length/Depth
2.46 in
Product Height
2.12 in
Product Width
4.53 in
Product Weight
0.9 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Supports pass-through Audio format including LPCM2.0/5.1/7.1; TOSLINK
Audio Ports
TOSLINK (FEMALE)
HDMI (FEMALE)
AC Power Adapter Plug(s)
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Toslink
Input
Transmitter (included) and Receiver (included but optional)
Material
Metal
Product Features
HDR Support
TAA Compliant
Range Extension with Booster
EDID Compatible
Mirror Mode
3D Video Supported
Built-In Equalizer
Mounting Accessory Included
Power Over Cable (PoC) Support
Extended Mode
Rackmountable
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Transmitter's local port shows you the 4K image being displayed at the other end
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
HDMI (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
HDMI (FEMALE)
TOSLINK (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Power Source
Transmitter (included) and Receiver (included but optional)
Technology
POC
HDMI
Cat5/5e
Cat6
Toslink / SPDIF
Toslink/SPDIF
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
AC Plug Type
CEE 7/16 Schuko
BS1363
NEMA 1-15P
AS/NZS 3112
AC Power Adapter Cord Length
4.53 ft
Number of Displays
2
Included Mounting Accessories
(2) Mounting Brackets
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
24AWG Cat6
Transmission Distance
230 ft.; 400 ft. (with B127A-010-H signal booster)
Mounting Details
(2) Mounting Brackets
LED Indicators
Transmitter: (x1) Power = Green (Connected to power supply/PoC from Receiver), (x1) RJ45 Port = Green (Power), Orange (data being sent to receiver); Receiver: (x1) Power = Green (Connected to power supply/PoC from Transmitter), (x1) RJ45 Port = Green (Power), Orange (Data being sent to receiver)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
2
Transmitter - Number of Video Outputs
2
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
TAA Compliance
Yes
Form Factor/Mounting Options
Box
Rackmount
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.