Download document () of 20

M110-003-WH

USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
M110-003-WH
UPC
037332190062
Product Length/Depth
2.6 in
Product Height
5.2 in
Product Width
0.9 in
Product Weight
0.05 lb
Compliances
REACH
RoHS
Certifications
MFi
Global Catalog
M110-003-WH
Product Type
Cable

Product specifications

Amperage Rating
2A
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Compatible with all Apple devices with 30-pin connectors
MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
Works with any computer
Features an Apple-compatible 30-pin plug and a USB-A plug
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
30 PIN APPLE (MALE)
Operating Temperature
-4° to 140°F (-20° to 60°C)
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
SideB Connector3
30 PIN APPLE (MALE)
Technology

USB 2.0 (High Speed)
Data Transfer Rate
480 Mbps
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
2.8mm
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
10.5W (5V/2.1A)
Total Charging Watts
10.5 W
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB A (male)
30-pin Apple (male)

Export product specification