Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black
Product Name |
Eaton Tripp Lite series cable
|
Catalog Number |
MTB3-02M-5A-B
|
UPC |
037332242037
|
Product Length/Depth |
0.5 in
|
Product Height |
7.09 in
|
Product Width |
4.33 in
|
Product Weight |
0.21 lb
|
Compliances |
CE Marked
RoHS REACH FCC Compliant |
Certifications |
UL Listed
|
Global Catalog |
MTB3-02M-5A-B
|
Application |
|
Relative Humidity |
25% ~ 85% RH
|
Color |
Black
|
USB Power Delivery (PD) Charging Support |
Yes
|
Cable Jacket Color |
Black
|
Connector Plating |
Nickel
|
SideA Connector1 |
THUNDERBOLT 3 (Type-C MALE)
|
SideB Connector1 |
THUNDERBOLT 3 (Type-C MALE)
|
Operating Temperature |
32° to 122°F (0° to 50°C)
|
Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
SideB Connector3 |
THUNDERBOLT 3 (Type-C MALE)
|
Displayport Specification |
1.2
|
Technology |
Thunderbolt |
Data Transfer Rate |
20 Gbps
|
Cable Length |
6.6 Foot
|
Power Consumption (Watts) |
0.02 W
|
Cable Outer Diameter (OD) |
+/- 4.8 mm
|
Max Supported Video Resolution |
3840 x 2160 (4K x 2K) @ 60 Hz
|
Power Consumption Detail |
Under 20 mW
|
Power Provided to Connected Device(s) |
5A (100W) Power Delivery
|
Cable Length Range |
5 – 8ft (1 - 2M)
|