Download document () of 20

N223-01K-BL

Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m)

  • High-quality 23 AWG 4-pair solid copper wire, UnShielded
  • Compliant with RoHS
  • Meets IEEE 802.3, TIA 568-C.2 and ISO/IEC 11801 standards
  • Flame-retardant unshielded CMR-rated PVC jacket
  • Rated for 10 Gbps communications

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N223-01K-BL
UPC
037332181787
Product Length/Depth
15.75 in
Product Height
9.45 in
Product Width
15.75 in
Product Weight
26.46 lb
Compliances
RoHS
IEEE Certified
REACH
Global Catalog
N223-01K-BL
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Blue
Package Contents
N223-01K-BL Cat6a 10G Bulk Solid-Core 4-Pair Unshielded PVC / CMR Cable, Blue, 1000 ft.
System Requirements
Cat6a
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Cable Jacket Material
PVC
Network Speed
10 Gbps
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6a
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
23 AWG
Cable Length
1000 Foot
Outer Cable Diameter
7.6 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
BARE WIRE
Cable Type
Bulk

Export product specification