Download document () of 20

N320-405

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 123M (405 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N320-405
UPC
037332140463
Product Length/Depth
10.3 in
Product Height
10.1 in
Product Width
4.7 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
405-ft. (123.44 m) LC/LC Duplex MMF 62.5/125 Fiber Patch Cable
Connector Color
Gray
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC connectors
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
10 Gbps
Product Highlights
Insertion loss testing performed on every connector (0.2dB typical)
Manufactured from 62.5/125 duplex (Zipcord) fiber
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
123.5M (405 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.