Download document () of 20

N320-61M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 61M (200 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N320-61M
UPC
037332155801
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
200-ft. (60.96 m) Duplex MMF LC/LC 62.5/125 Micron Fiber Cable
Connector Color
Gray
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC connectors
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
Product Highlights
Manufactured from 62.5/125 duplex (Zipcord) fiber
Insertion loss testing performed on every connector (0.2dB typical)
Duplex multimode fiber is most commonly used in LAN applications where links are 10 feet or less
Length: 200-ft. (60.96 m) / Connectors: 2 LC connectors on each end
Fiber Optic Distributed Data Interface (FDDI) Rated
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
61M (200 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.