Download document () of 20

N785-001-SC-MM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, 550 m, 850 nm

  • Auto detects Full/Half Duplex Transfer Mode
  • Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
  • Extends a Gigabit Ethernet signal up to 550M over Multimode Fiber Optic Cable

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-001-SC-MM
UPC
037332184146
Product Length/Depth
3.7 in
Product Height
1.02 in
Product Width
2.76 in
Product Weight
0.44 lb
Compliances
RoHS
CE Marked
FCC Compliant
Global Catalog
N785-001-SC-MM
Product Type
Media converter

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
N785-001-SC-MM Gigabit Multimode Fiber to Ethernet Media Converter, 550 m, 850 nm
User Manual
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)
System Requirements
Multimode SC Fiber cable
10/100/1000 Ethernet Network
Product Features
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
1 Gbps (Gigabit)
10 Mbps; 100 Mbps; 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
FCC
CE
cUL
WEEE
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Cat6
Multimode
Cat5/5e
Features
Flex Center
Operating Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
550 m
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.53 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
Housing
Metal
LED Indicators
PWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex)
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Wavelength
850 nm
Connector
RJ45 (female)
SC duplex (female)
Mode
Multimode
Network Ports
RJ45 (FEMALE)
SC (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex

Export product specification