Download document () of 20

NPOE-EXT-1G30

1-Port Gigabit Ethernet PoE+ Extender/Repeater - Cat5e/6/6a, 30W, 328 ft. (100 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
NPOE-EXT-1G30
UPC
037332236142
Product Length/Depth
1.6 in
Product Height
5.7 in
Product Width
2.4 in
Product Weight
0.001 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Global Catalog
NPOE-EXT-1G30
Product Type
Extender

Product specifications

Application
  • Install a touchscreen kiosk or VoIP phone in an area without a standard power connection
  • Fill in Wi-Fi dead spots in your office with a wireless access point connected to your LAN
  • Set up digital signage in a mall, arena, office building or theater
  • Connect security cameras and other A/V surveillance equipment in a video wall
Type
Extender
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
Color
Black
IEEE Standards Supported
802.3
Product Highlights
Saves money by delivering 30W of power + data up to 328 ft. through existing cabling
Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
Cascade up to 4 extenders to extend PoE connection up to 1,640 ft. total
Quick and easy plug-and-play installation with no configuration necessary
Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
14° to 113°F (-10° to 45°C)
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Technology



Cat5/5e
Cat6
Cat6a
Network Compatibility
1 Gbps (Gigabit)
Primary Form Factor


Desktop
Wall-mount
Power Consumption
30 W
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.