Download document () of 20

NPOE-EXT-1G30WP

Gigabit Ethernet PoE/PoE+ Extender, Water Resistant - Cat5e/6/6a, IP65, IEEE 802.3at/af, 30W, 1 Port

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
NPOE-EXT-1G30WP
UPC
037332236135
Product Length/Depth
1.6 in
Product Height
5.7 in
Product Width
2.4 in
Product Weight
0.001 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
NPOE-EXT-1G30WP
Product Type
Extender

Product specifications

Application
  • Install a touchscreen kiosk or VoIP phone in an area without a standard power connection
  • Fill in Wi-Fi dead spots in your office with a wireless access point connected to your LAN
  • Set up digital signage in an outdoor environment susceptible to rain, such as a mall, stadium or college campus
  • Connect security cameras and other A/V surveillance equipment in a video wall
Type
Extender
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
Color
Silver
IEEE Standards Supported
802.3
Product Highlights
Saves money by delivering 30W of power + data up to 328.08-ft. (100 m) through existing cabling
Cascade up to 4 extenders to extend PoE connection up to 1640 ft. (500 m) total
Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
Aluminum housing is IP65 rated for protection against water spray from all directions
Saves money by delivering 30W of power + data up to 328.08-ft. (100 m) through existing cabling
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
14° to 113°F (-10° to 45°C)
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Technology



Cat5/5e
Cat6
Cat6a
Network Compatibility
1 Gbps (Gigabit)
Primary Form Factor


Desktop
Wall-mount
Power Consumption
30 W
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.