Computer Power Cord, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 1 ft. (0.31 m), Black
| Product Name |
Eaton Tripp Lite series power cord
|
| Catalog Number |
P006-001
|
| UPC |
037332180490
|
| Product Length/Depth |
7 in
|
| Product Height |
0.25 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.2 lb
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
P006-001
|
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
Printer
Server Monitor/HDTV UPS PDU Computer |
| Awg-Size |
|
| Number Of Conductors |
3
|
| Operating Humidity |
10% to 65% RH
|
| Outer Cable Diameter |
7.8mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
10% to 65% RH
|
| Wire Size (Awg) - Max |
0.82
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
P006-001 NEMA 5-15P to C13 Computer Power Cable, 1-ft. (0.31 m), Black
|
| Cable Jacket Material |
PVC
|
| Plug Color |
Black
|
| SideA Connector1 |
NEMA 5-15P
|
| SideB Connector1 |
IEC-320-C13
|
| Voltage Rating |
125 VAC
|
Support from Eaton