Download document () of 20

P134-001-GC

DisplayPort to DVI Adapter Video Converter, Black (M/F), 1 ft. (0.31 m)

  • Ideal for high-definition video presentations and digital signage on a DVI display
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Continue using your current DVI display without the expense of a new DP monitor
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P134-001-GC
UPC
037332238047
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Global Catalog
P134-001-GC
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Relative Humidity
0-85% non-condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Connector Plating
Gold
Product Features
3D Video Supported
EDID Compatible
Bus Powered
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
48-bit (w/ Dual-link)
Contact Plating
Gold
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector3
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Displayport Specification
1.1
Technology
DisplayPort
DVI
Features
Flex Center
Cable Length
1 Foot
Cable Outer Diameter (OD)
7.0mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Minimum Bend Radius
70mm
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Length Range
Up to 4ft (up to 1M)

Export product specification