Download document () of 20

P136-000-BP

DisplayPort to HDMI Converter Adapter (M/F), 6-in. (15.24 cm), 50 Pack

  • Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
  • Delivers hi-def picture quality at resolutions up to 1920 x 1200 (1080p)
  • Plug-and-play operation with no software required for easy, immediate installation
  • 50-piece bulk pack of P136-000 DisplayPort to HDMI adapter converters
  • Compact 6 in. unit fits easily into pocket, briefcase or laptop bag for use anywhere

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-000-BP
UPC
037332237637
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
P136-000-BP
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Audio Specification
7.1 Channel Surround Sound
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Connector Plating
Gold
Cable Jacket Material
PVC
Contact Plating
Gold
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.1
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
0.5 Foot
Cable Outer Diameter (OD)
5.5mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Length Range
Up to 4ft (up to 1M)

Export product specification